Menu Search

Hose Wear Protectors

In stock

Hose Wear Protectors protect hoses against point of contact wear with abrasive services. It is a very durable material with a high wear factor and the moulded grooves are designed to fit with cable ties. It is an incredibly easy part to assemble and remove and is typically used on hydraulic hoses, fuel and oil line, brake systems, wiring harnesses and battery cables

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
12 results
Product SKUs information
Item Code Price range Availability Wall Thickness Overall Length Colour View
$10.2204 - $18.8272 117 In stock
3.9 mm
203.2 mm
Yellow
$5.2432 - $9.6587 337 In stock
3.9 mm
203.2 mm
Black
$3.8446 - $4.2599 18 In stock
3.9 mm
152.4 mm
Orange
$3.7697 - $4.1768 17 In stock
3.9 mm
152.4 mm
Yellow
$7.8046 - $14.3771 Request the lead time here
3.9 mm
304.8 mm
Orange
$2.5508 - $4.6989 52 In stock
3.9 mm
101.6 mm
Black
$5.3475 - $9.8507 Request the lead time here
3.9 mm
203.2 mm
Orange
$3.7697 - $4.1768 45 In stock
3.9 mm
152.4 mm
Black
$14.8975 - $27.4428 7 In stock
3.9 mm
304.8 mm
Yellow
$6.5188 - $6.862 9 In stock
3.9 mm
254.0 mm
Black
$7.8046 - $8.2153 27 In stock
3.9 mm
304.8 mm
Black
$2.6015 - $4.7923 Request the lead time here
3.9 mm
101.6 mm
Orange
Hose Wear Protector - Overall Length - 203.2 mm | 8 in ; Wall Thickness - 3.9 mm | 0.154 in ; Yellow

600628

Price Range
$18.8272 - $10.2204

Stock Levels
117 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Material
    PVC
  • Overall Length
    203.2 mm
  • Wall Thickness
    3.9 mm
Hose Wear Protector - Overall Length - 203.2 mm | 8 in ; Wall Thickness - 3.9 mm | 0.154 in ; Black

600627

Price Range
$9.6587 - $5.2432

Stock Levels
337 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material
    PVC
  • Overall Length
    203.2 mm
  • Wall Thickness
    3.9 mm
Hose Wear Protector - Overall Length - 152.4 mm | 6 in ; Wall Thickness - 3.9 mm | 0.154 in ; Orange

600623

Price Range
$4.2599 - $3.8446

Stock Levels
18 In stock
Attributes
  • Colour
    Orange
  • Full Material
    Polyvinyl Chloride
  • Material
    PVC
  • Overall Length
    152.4 mm
  • Wall Thickness
    3.9 mm
Hose Wear Protector - Overall Length - 152.4 mm | 6 in ; Wall Thickness - 3.9 mm | 0.154 in ; Yellow

600625

Price Range
$4.1768 - $3.7697

Stock Levels
17 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Material
    PVC
  • Overall Length
    152.4 mm
  • Wall Thickness
    3.9 mm
Hose Wear Protector - Overall Length - 304.8 mm | 12 in ; Wall Thickness - 3.9 mm | 0.154 in ; Orange

600762

Price Range
$14.3771 - $7.8046

Stock Levels
Request the lead time here
Attributes
  • Colour
    Orange
  • Full Material
    Polyvinyl Chloride
  • Material
    PVC
  • Overall Length
    304.8 mm
  • Wall Thickness
    3.9 mm
Hose Wear Protector - Overall Length - 101.6 mm | 4 in ; Wall Thickness - 3.9 mm | 0.154 in ; Black

600621

Price Range
$4.6989 - $2.5508

Stock Levels
52 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material
    PVC
  • Overall Length
    101.6 mm
  • Wall Thickness
    3.9 mm
Hose Wear Protector - Overall Length - 203.2 mm | 8 in ; Wall Thickness - 3.9 mm | 0.154 in ; Orange

600626

Price Range
$9.8507 - $5.3475

Stock Levels
Request the lead time here
Attributes
  • Colour
    Orange
  • Full Material
    Polyvinyl Chloride
  • Material
    PVC
  • Overall Length
    203.2 mm
  • Wall Thickness
    3.9 mm
Hose Wear Protector - Overall Length - 152.4 mm | 6 in ; Wall Thickness - 3.9 mm | 0.154 in ; Black

600624

Price Range
$4.1768 - $3.7697

Stock Levels
45 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material
    PVC
  • Overall Length
    152.4 mm
  • Wall Thickness
    3.9 mm
Hose Wear Protector - Overall Length - 304.8 mm | 12 in ; Wall Thickness - 3.9 mm | 0.154 in ; Yellow

600764

Price Range
$27.4428 - $14.8975

Stock Levels
7 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Material
    PVC
  • Overall Length
    304.8 mm
  • Wall Thickness
    3.9 mm
Hose Wear Protector - Overall Length - 254.0 mm | 10 in ; Wall Thickness - 3.9 mm | 0.154 in ; Black

600630

Price Range
$6.862 - $6.5188

Stock Levels
9 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material
    PVC
  • Overall Length
    254.0 mm
  • Wall Thickness
    3.9 mm
Hose Wear Protector - Overall Length - 304.8 mm | 12 in ; Wall Thickness - 3.9 mm | 0.154 in ; Black

600763

Price Range
$8.2153 - $7.8046

Stock Levels
27 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material
    PVC
  • Overall Length
    304.8 mm
  • Wall Thickness
    3.9 mm
Hose Wear Protector - Overall Length - 101.6 mm | 4 in ; Wall Thickness - 3.9 mm | 0.154 in ; Orange

600620

Price Range
$4.7923 - $2.6015

Stock Levels
Request the lead time here
Attributes
  • Colour
    Orange
  • Full Material
    Polyvinyl Chloride
  • Material
    PVC
  • Overall Length
    101.6 mm
  • Wall Thickness
    3.9 mm