Menu Search

HVAC Leaf Hinges

In stock

HVAC Hinges are a heavy duty free-swinging hinge that are ideal for large flush fitting doors, as well as plain mounting. These hinges are specially designed for use with air conditioning units, but are also suitable for use on electrical and machinery panels.

The range includes options that allow for three dimensional adjustments. They feature a 180 degree hinge rotation. The range can be used in left-hand or right-hand applications.

  • Materials: Polyamide (PA), Die Cast Zinc Alloy and Stainless Steel
  • Pin Materials: Steel and Stainless Steel

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
6 results
Product SKUs information
Item Code Price range Availability Leaf Thickness Overall Length Offset Distance Overall Thickness Overall Width View
$13.0467 - $14.4562 Request the lead time here
97.0 mm
20.0 mm
60.0 mm
$9.0397 - $10.0163 Request the lead time here
97.5 mm
18.0 mm
63.0 mm
$33.6534 - $61.9931 14 In stock
120.0 mm
20.5 mm
100.0 mm
$16.9284 - $18.7573 1 In stock
120.0 mm
20.5 mm
100.0 mm
$20.9005 - $23.1584 Request the lead time here
24.0 mm
78.6 mm
24.0 mm
97.0 mm
$3.5837 - $3.9709 Request the lead time here
19.0 mm
94.5 mm
19.0 mm
62.5 mm
HVAC Hinges - Overall Length - 97.0 mm | 3.819 in ; Overall Width - 60.0 mm | 2.362 in ; Overall Thickness - 20.0 mm | 0.787 in; Die Cast Zinc Alloy

500E

Price Range
$14.4562 - $13.0467

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    97.0 mm
  • Overall Thickness
    20.0 mm
  • Overall Width
    60.0 mm
  • Finish
    Powder Coating
  • Pin Material
    Stainless Steel
HVAC Hinges - Overall Length - 97.5 mm | 3.839 in ; Overall Width - 63.0 mm | 2.48 in ; Overall Thickness - 18.0 mm | 0.709 in; 30% Glass Fibre Reinforced Nylon

300E

Price Range
$10.0163 - $9.0397

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    97.5 mm
  • Overall Thickness
    18.0 mm
  • Overall Width
    63.0 mm
  • Pin Material
    Stainless Steel
  • Mounting Hole Diameter
    5.3 mm
HVAC Hinges - Overall Length - 120.0 mm | 4.724 in ; Overall Width - 100.0 mm | 3.937 in ; Overall Thickness - 20.5 mm | 0.807 in; Die Cast Zinc Alloy

80012001E

Price Range
$61.9931 - $33.6534

Stock Levels
14 In stock
Attributes
  • Overall Length
    120.0 mm
  • Overall Thickness
    20.5 mm
  • Overall Width
    100.0 mm
  • Finish
    Powder Coating
  • Pin Material
    Steel
HVAC Hinges - Overall Length - 120.0 mm | 4.724 in ; Overall Width - 100.0 mm | 3.937 in ; Overall Thickness - 20.5 mm | 0.807 in; Die Cast Zinc Alloy

80012002E

Price Range
$18.7573 - $16.9284

Stock Levels
1 In stock
Attributes
  • Overall Length
    120.0 mm
  • Overall Thickness
    20.5 mm
  • Overall Width
    100.0 mm
  • Finish
    Powder Coating
  • Pin Material
    Steel
Functional locking hinge - Overall Length - 78.6 mm | 3.094 in ; Overall Width - 97.0 mm | 3.819 in ; Overall Thickness - 24.0 mm | 0.945 in ; Material - Nylon 6

71220E

Price Range
$23.1584 - $20.9005

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    24.0 mm
  • Overall Length
    78.6 mm
  • Overall Thickness
    24.0 mm
  • Overall Width
    97.0 mm
  • Cam Material
    Zinc Alloy
Hinge - Overall Length - 94.5 mm | 3.72 in ; Overall Width - 62.5 mm | 2.461 in ; Overall Thickness - 19.0 mm | 0.748 in; Nylon

20034238

Price Range
$3.9709 - $3.5837

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    19.0 mm
  • Overall Length
    94.5 mm
  • Overall Thickness
    19.0 mm
  • Overall Width
    62.5 mm
  • Cam Material
    Nylon