These HVAC Locks are used in heating, ventilation, and air conditioning systems to offer security and regulate access to HVAC equipment. Designed for enclosures susceptible to pressure differentials to prevent unauthorised tampering or interference with HVAC equipment, assuring system safety and performance. HVAC locks assist in preserving the integrity of the system and safeguard it from potential damage or misuse by securing access panels and doors.
Due to the surface mounting, the thermal bridge between the inside and exterior of the enclosure does not undermine the application's integrity. They are built to survive the severe circumstances common in HVAC systems, such as excessive temperatures, wetness, and vibrations. The stepped cam aids in compression, closing the container more tightly.
The line includes both locking and non-locking variants and L- and T-handle choices. Surface mounting improves application and locking integrity because there is no need to drill a hole through the door. Many handle and locking choices are available to give diversity and user friendliness.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Handle Type | Overall Length | Material | Key Type | View | |
---|---|---|---|---|---|---|---|
$23.5068 - $26.0463 | Request the lead time here |
No Handle
|
3.15 in
80.0 mm
|
Zamak
|
Keyless
|
||
$23.5068 - $26.0463 | Request the lead time here |
No Handle
|
3.701 in
94.0 mm
|
Zamak
|
Keyless
|
||
$25.9333 - $28.735 | Request the lead time here |
No Handle
|
3.15 in
80.0 mm
|
Zamak
|
Eurokey (5333)
|
||
$16.541 - $18.328 | Request the lead time here |
No Handle
|
3.701 in
94.0 mm
|
Zamak
|
5.0 mm Double Bit Key
|
||
$25.9333 - $28.735 | Request the lead time here |
No Handle
|
3.701 in
94.0 mm
|
Zamak
|
Eurokey (5333)
|
||
$37.0882 - $68.3204 | Request the lead time here |
No Handle
|
7.874 in
200.0 mm
|
PA
|
Eurokey (5333)
|
||
$36.6002 - $67.4214 | Request the lead time here |
No Handle
|
7.874 in
200.0 mm
|
PA
|
Eurokey (5333)
|
||
$7.3228 - $13.4896 | 10 In stock |
Safety Handle
|
4.921 in
125.0 mm
|
Steel
|
Keyless
|
||
$27.8187 - $51.2451 | Request the lead time here |
No Handle
|
7.874 in
200.0 mm
|
PA
|
Keyless
|
||
$26.7227 - $49.226 | Request the lead time here |
No Handle
|
7.874 in
200.0 mm
|
PA
|
Keyless
|
||
$37.2036 - $68.5329 | Request the lead time here |
No Handle
|
7.874 in
200.0 mm
|
PA
|
Eurokey (5333)
|
||
$26.1569 - $48.1838 | Request the lead time here |
Outside Locking Handle
|
8.858 in
225.0 mm
|
PA
|
Keyless
|
||
$7.7161 - $14.2141 | Request the lead time here |
Catch Plate
|
2.165 in
55.0 mm
|
Zamak
|
Keyless
|
||
Request the lead time here |
No Handle
|
7.874 in
200.0 mm
|
PA
|
Keyless
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue