Menu Search

Indexing Plungers - Threaded/Non-Locking

In stock

Non-Locking Threaded Index Plungers allow for rapid adjustments on a variety of platforms, fixtures, and tables. They are used for locating, positioning, indexing and securing on applications such as gym equipment, medical aids, catering equipment, conveyors, etc.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
62 results
Product SKUs information
Item Code Price range Availability Final End Force Body Thread Size Handle Locking Type Initial End Force View
$17.9234 - $19.8596 2 In stock
20.00 N
M12 x 1.5
Non-Locking
11.00 N
$11.094 - $12.2925 Request the lead time here
9.00 N
M12 x 1.75
Rest Position
4.00 N
$16.5351 - $18.3215 Request the lead time here
9.00 N
M10 x 1.0
Non-Locking
2.00 N
$9.5866 - $10.6222 Request the lead time here
17.00 N
M12 x 1.75
Non-Locking
4.00 N
$6.289 - $6.9684 1 In stock
9.00 N
M10 x 1.0
Non-Locking
4.00 N
$17.4302 - $19.3132 Request the lead time here
9.00 N
M10 x 1.0
Rest Position
4.00 N
$20.2803 - $22.4713 Request the lead time here
25.00 N
M16 x 1.5
Non-Locking
10.00 N
$13.9819 - $15.4924 Request the lead time here
20.00 N
M10 x 1.0
Non-Locking
8.00 N
$21.6918 - $24.0352 9 In stock
30.00 N
M16 x 1.5
Non-Locking
10.00 N
$17.7861 - $32.7637 Request the lead time here
35.0 N
M16
Non-Locking
11.0 N
$10.3078 - $10.8502 Request the lead time here
12.00 N
M8 x 1
Locking
4.00 N
$12.2634 - $12.9089 Request the lead time here
23.00 N
M12
Locking
10.00 N
$10.5363 - $19.409 Request the lead time here
23.00 N
M12 x 1,5
Non-Locking
10.00 N
$17.6894 - $32.5857 Request the lead time here
35.0 N
M16 x 1.5
Locking
11.00 N
$12.0992 - $12.7359 Request the lead time here
16.00 N
M10
Non-Locking
6.00 N
$16.7527 - $17.6344 Request the lead time here
35.00 N
M16 x 1,5
Non-Locking
11.00 N
$13.0241 - $23.9918 Request the lead time here
16.00 N
M10 x 1
Non-Locking
6.00 N
$12.0992 - $12.7359 Request the lead time here
16.00 N
M10
Locking
6.00 N
$21.6377 - $39.8589 Request the lead time here
35.0 N
16 x 1.5
Locking
11.00 N
$12.154 - $12.7936 Request the lead time here
16.00 N
M10
Non-Locking
6.00 N
  • of 4
Threaded Index Plunger - Body Thread Size - M12 x 1.5 ; Final End Force - 20.00 N ; Head Diameter - 25.0 mm | 0.984 in ; Overall Length - 61.0 mm | 2.402 in

491236

Price Range
$19.8596 - $17.9234

Stock Levels
2 In stock
Attributes
  • Finish
    Matt
  • Full Material
    Burnished Steel
  • Handle Locking Type
    Non-Locking
  • Knob Material
    Thermoplastic
  • Material
    Steel
Threaded Index Plunger - Body Thread Size - M12 x 1.75 ; Final End Force - 9.00 N ; Head Diameter - 24.0 mm | 0.945 in ; Overall Length - 39.4 mm | 1.551 in

497513

Price Range
$12.2925 - $11.094

Stock Levels
Request the lead time here
Attributes
  • Body Material
    Zinc Alloy
  • Finish
    Matt
  • Full Material
    Steel
  • Handle Locking Type
    Rest Position
  • Knob Material
    Die Cast Zinc
Threaded Index Plunger - Body Thread Size - M10 x 1.0 ; Final End Force - 9.00 N ; Head Diameter - 18.2 mm | 0.717 in ; Overall Length - 30.4 mm | 1.197 in

497514

Price Range
$18.3215 - $16.5351

Stock Levels
Request the lead time here
Attributes
  • Body Material
    Stainless Steel
  • Finish
    Matt
  • Full Material
    Stainless Steel
  • Handle Locking Type
    Non-Locking
  • Knob Material
    Die Cast Zinc
Threaded Index Plunger - Body Thread Size - M12 x 1.75 ; Final End Force - 17.00 N ; Head Diameter - 24.0 mm | 0.945 in ; Overall Length - 39.4 mm | 1.551 in

497512

Price Range
$10.6222 - $9.5866

Stock Levels
Request the lead time here
Attributes
  • Body Material
    Zinc Alloy
  • Finish
    Matt
  • Full Material
    Die Cast Zinc
  • Handle Locking Type
    Non-Locking
  • Knob Material
    Die Cast Zinc
Threaded Index Plunger - Body Thread Size - M10 x 1.0 ; Final End Force - 9.00 N ; Head Diameter - 18.2 mm | 0.717 in ; Overall Length - 30.4 mm | 1.197 in

497510

Price Range
$6.9684 - $6.289

Stock Levels
1 In stock
Attributes
  • Body Material
    Zinc Alloy
  • Finish
    Matt
  • Full Material
    Steel
  • Handle Locking Type
    Non-Locking
  • Knob Material
    Die Cast Zinc
Threaded Index Plunger - Body Thread Size - M10 x 1.0 ; Final End Force - 9.00 N ; Head Diameter - 18.2 mm | 0.717 in ; Overall Length - 30.4 mm | 1.197 in

497515

Price Range
$19.3132 - $17.4302

Stock Levels
Request the lead time here
Attributes
  • Body Material
    Stainless Steel
  • Finish
    Matt
  • Full Material
    Stainless Steel
  • Handle Locking Type
    Rest Position
  • Knob Material
    Die Cast Zinc
Threaded Index Plunger - Body Thread Size - M16 x 1.5 ; Final End Force - 25.00 N ; Head Diameter - 31.0 mm | 1.22 in ; Overall Length - 55.0 mm | 2.165 in

491233

Price Range
$22.4713 - $20.2803

Stock Levels
Request the lead time here
Attributes
  • Finish
    Matt
  • Full Material
    Burnished Steel
  • Handle Locking Type
    Non-Locking
  • Knob Material
    Thermoplastic
  • Material
    Steel
Threaded Index Plunger - Body Thread Size - M10 x 1.0 ; Final End Force - 20.00 N ; Head Diameter - 21.0 mm | 0.827 in ; Overall Length - 45.0 mm | 1.772 in

491234

Price Range
$15.4924 - $13.9819

Stock Levels
Request the lead time here
Attributes
  • Finish
    Matt
  • Full Material
    Burnished Steel
  • Handle Locking Type
    Non-Locking
  • Knob Material
    Thermoplastic
  • Material
    Steel
Threaded Index Plunger - Body Thread Size - M16 x 1.5 ; Final End Force - 30.00 N ; Head Diameter - 31.0 mm | 1.22 in ; Overall Length - 77.0 mm | 3.031 in

491237

Price Range
$24.0352 - $21.6918

Stock Levels
9 In stock
Attributes
  • Finish
    Matt
  • Full Material
    Burnished Steel
  • Handle Locking Type
    Non-Locking
  • Knob Material
    Thermoplastic
  • Material
    Steel
Threaded Index Plunger - Body Thread Size - M16 ; Final End Force - 35.0 N ; Head Diameter - 33.0 mm | 1.299 in ; Overall Length - 47.5 mm | 1.87 in

1220790

Price Range
$32.7637 - $17.7861

Stock Levels
Request the lead time here
Attributes
  • Handle Locking Type
    Non-Locking
  • Knob Material
    PA
  • Special Features
    Without Rest Position
  • Bolt Length
    10.0 mm
  • Final End Force
    35.0 N
Threaded Index Plunger - Body Thread Size - M8 x 1 Overall Length - 27.5 mm | 1.083 in ; Bolt Length - 5.0 mm | 0.197 in ; Head Diameter - 21.0 mm | 0.827 in

1220745

Price Range
$10.8502 - $10.3078

Stock Levels
Request the lead time here
Attributes
  • Finish
    Matt
  • Full Material
    Polyamide
  • Handle Locking Type
    Locking
  • Knob Material
    PA
  • Material
    PA
Threaded Index Plunger - Body Thread Size - M12 Overall Length - 40.5 mm | 1.594 in ; Bolt Length - 7.0 mm | 0.276 in ; Head Diameter - 28.0 mm | 1.102 in

1220755

Price Range
$12.9089 - $12.2634

Stock Levels
Request the lead time here
Attributes
  • Finish
    Matt
  • Full Material
    Polyamide
  • Handle Locking Type
    Locking
  • Knob Material
    PA
  • Material
    PA
Threaded Index Plunger - Body Thread Size - M12 x 1,5 ; Final End Force - 23.00 N ; Head Diameter - 28.0 mm | 1.102 in ; Overall Length - 40.5 mm | 1.594 in

1220760

Price Range
$19.409 - $10.5363

Stock Levels
Request the lead time here
Attributes
  • Finish
    Matt
  • Full Material
    Polyamide
  • Handle Locking Type
    Non-Locking
  • Knob Material
    PA
  • Material
    PA
Threaded Index Plunger - Body Thread Size - M16 x 1.5 Overall Length - 47.5 mm | 1.87 in ; Bolt Length - 10.0 mm | 0.394 in ; Head Diameter - 33.0 mm | 1.299 in

1220793

Price Range
$32.5857 - $17.6894

Stock Levels
Request the lead time here
Attributes
  • Handle Locking Type
    Locking
  • Knob Material
    PA
  • Special Features
    With Rest Position
  • Bolt Length
    10.0 mm
  • Final End Force
    35.0 N
Threaded Index Plunger - Body Thread Size - M10 ; Final End Force - 16.00 N ; Head Diameter - 25.0 mm | 0.984 in ; Overall Length - 34.0 mm | 1.339 in

1220746

Price Range
$12.7359 - $12.0992

Stock Levels
Request the lead time here
Attributes
  • Finish
    Matt
  • Full Material
    Polyamide
  • Handle Locking Type
    Non-Locking
  • Knob Material
    PA
  • Material
    PA
Threaded Index Plunger - Body Thread Size - M16 x 1,5 ; Final End Force - 35.00 N ; Head Diameter - 33.0 mm | 1.299 in ; Overall Length - 47.5 mm | 1.87 in

1220764

Price Range
$17.6344 - $16.7527

Stock Levels
Request the lead time here
Attributes
  • Finish
    Matt
  • Full Material
    Polyamide
  • Handle Locking Type
    Non-Locking
  • Knob Material
    PA
  • Material
    PA
Threaded Index Plunger - Body Thread Size - M10 x 1 ; Final End Force - 16.00 N ; Head Diameter - 25.0 mm | 0.984 in ; Overall Length - 34.0 mm | 1.339 in

1220780

Price Range
$23.9918 - $13.0241

Stock Levels
Request the lead time here
Attributes
  • Finish
    Matt
  • Full Material
    Polyamide
  • Handle Locking Type
    Non-Locking
  • Knob Material
    PA
  • Material
    PA
Threaded Index Plunger - Body Thread Size - M10 Overall Length - 34.0 mm | 1.339 in ; Bolt Length - 6.0 mm | 0.236 in ; Head Diameter - 25.0 mm | 0.984 in

1220747

Price Range
$12.7359 - $12.0992

Stock Levels
Request the lead time here
Attributes
  • Finish
    Matt
  • Full Material
    Polyamide
  • Handle Locking Type
    Locking
  • Knob Material
    PA
  • Material
    PA
Threaded Index Plunger - Body Thread Size - 16 x 1.5 Overall Length - 47.5 mm | 1.87 in ; Bolt Length - 10.0 mm | 0.394 in ; Head Diameter - 33.0 mm | 1.299 in

1220797

Price Range
$39.8589 - $21.6377

Stock Levels
Request the lead time here
Attributes
  • Handle Locking Type
    Locking
  • Knob Material
    PA
  • Special Features
    With Rest Position
  • Bolt Length
    10.0 mm
  • Final End Force
    35.0 N
Threaded Index Plunger - Body Thread Size - M10 ; Final End Force - 16.00 N ; Head Diameter - 25.0 mm | 0.984 in ; Overall Length - 34.0 mm | 1.339 in

1220750

Price Range
$12.7936 - $12.154

Stock Levels
Request the lead time here
Attributes
  • Finish
    Matt
  • Full Material
    Polyamide
  • Handle Locking Type
    Non-Locking
  • Knob Material
    PA
  • Material
    PA