Menu Search

Inserts & Bumpers - Threaded

In stock

Inserts & Bumpers - Threaded can be used as a leveling device or bumper for small equipment. The non-corrosive stud and foot material is durable and resists harsh environments.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
5 results
Product SKUs information
Item Code Price range Availability Bumper Foot Style Base Shape Material Base Height Screw Hole Diameter Base Diameter View
TB-5 $1.0933 - $2.014 Request the lead time here
Round
PA
4.0 mm
9.6 mm
$0.7809 - $1.4386 19 In stock
PE
25.0 mm
$1.5618 - $2.8771 Request the lead time here
PE
44.0 mm
$0.5254 - $2.0074 21 In stock
PE
20.0 mm
$0.5935 - $1.0933 12 In stock
PE
25.0 mm
Screw-On Feet - Base Diameter - 9.6 mm | 0.378 in ; Base Height - 4.0 mm | 0.157 in ; Stud Length - 5.0 mm | 0.197 in ; Overall Height - 9.0 mm | 0.354 in

TB-5

Price Range
$2.014 - $1.0933

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Brass
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    Metal
  • Material
    PA
Stud Mount Leveling Feet - Thread Size - M8 ; Thread Length - 37.0 mm | 1.457 in ; Base Diameter - 25.0 mm | 0.984 in ; Material - PE

498656

Price Range
$1.4386 - $0.7809

Stock Levels
19 In stock
Attributes
  • Base Material
    PE
  • Base Type
    Rigid
  • Colour
    Black
  • Mount Type
    Threaded Stud
  • Base Diameter
    25.0 mm
Stud Mount Leveling Feet - Thread Size - M10 ; Thread Length - 20.0 mm | 0.787 in ; Base Diameter - 44.0 mm | 1.732 in ; Material - PE

499810

Price Range
$2.8771 - $1.5618

Stock Levels
Request the lead time here
Attributes
  • Base Material
    PE
  • Base Type
    Rigid
  • Colour
    Black
  • Mount Type
    Threaded Stud
  • Base Diameter
    44.0 mm
Stud Mount Leveling Feet - Thread Size - M8 ; Thread Length - 16.0 mm | 0.63 in ; Base Diameter - 20.0 mm | 0.787 in ; Material - PE

498654

Price Range
$2.0074 - $0.5254

Stock Levels
21 In stock
Attributes
  • Base Material
    PE
  • Base Type
    Rigid
  • Colour
    Black
  • Mount Type
    Threaded Stud
  • Base Diameter
    20.0 mm
Stud Mount Leveling Feet - Thread Size - M6 ; Thread Length - 25.0 mm | 0.984 in ; Base Diameter - 25.0 mm | 0.984 in ; Material - PE

498655

Price Range
$1.0933 - $0.5935

Stock Levels
12 In stock
Attributes
  • Base Material
    PE
  • Base Type
    Rigid
  • Colour
    Black
  • Mount Type
    Threaded Stud
  • Base Diameter
    25.0 mm