Menu Search

Natural PA Knurled Thumb Nut - M5; Outside Diameter 10.0 mm | 0.394 in; Overall Height 8.0 mm | 0.315 in

This knurled nut is made from black Nylon and is ideal for applications where tool-free installation is desired.
Item code:

0760050000VR

30 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 $0.1445
5000 + $0.1373
Standard pack: 1000

Order in multiple of 1000

Total price

$144.50

1000 x $0.1445

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Material PA
Base Diameter 16.0 mm
Lip Height 3.5 mm
Lip Outside Diameter 10.0 mm
Overall Height 8.0 mm
Full Material Polyamide 6/6

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us