Knurled Thumb Screws have a slotted head and a knurled surface for manual tightening and loosening of threaded fasteners but can also be installed using a flat screwdriver. It is simple to install and provides a firm grip, making it ideal for applications requiring easy adjustment.
Due to their plastic construction, they are lightweight, vibration, chemical, electrical and corrosion resistant options, making them an excellent choice for use in harsh or outdoor environments. They are frequently utilised in furniture assembly, electrical equipment, and automobile industries.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Thread Length | View | |
|---|---|---|---|---|---|
| $0.07 - $0.0738 | 30 In stock |
M4
|
0.472 in
12.0 mm
|
||
| $0.0356 - $0.0374 | Request the lead time here |
M4
|
0.63 in
16.0 mm
|
||
| $0.0949 - $0.10 | 30 In stock |
M6
|
0.472 in
12.0 mm
|
||
| $0.0634 - $0.0667 | 20 In stock |
M5
|
0.63 in
16.0 mm
|
||
| $0.1591 - $0.1675 | Request the lead time here |
M5
|
1.575 in
40.0 mm
|
||
| $0.0617 - $0.065 | Request the lead time here |
M4
|
0.315 in
8.0 mm
|
||
| $0.0585 - $0.0616 | Request the lead time here |
M4
|
0.787 in
20.0 mm
|
||
| $0.0448 - $0.0472 | Request the lead time here |
M3
|
0.472 in
12.0 mm
|
||
| $0.0911 - $0.0959 | 20 In stock |
M6
|
0.394 in
10.0 mm
|
||
| $0.0717 - $0.0754 | 29 In stock |
M4
|
0.236 in
6.0 mm
|
||
| $0.0623 - $0.0656 | Request the lead time here |
M4
|
0.394 in
10.0 mm
|
||
| $0.0515 - $0.0543 | 25 In stock |
M3
|
0.236 in
6.0 mm
|
||
| $0.0597 - $0.0628 | 28 In stock |
M5
|
0.394 in
10.0 mm
|
||
| $0.0828 - $0.0873 | 20 In stock |
M6
|
0.787 in
20.0 mm
|
||
| $0.05 - $0.0526 | 718 In stock |
M3
|
0.394 in
10.0 mm
|
||
| $0.0937 - $0.0987 | 10 In stock |
M6
|
0.63 in
16.0 mm
|
||
| $0.078 - $0.0823 | 30 In stock |
M6
|
0.984 in
25.0 mm
|
||
| $0.3667 - $0.4064 | Request the lead time here |
M4
|
1.378 in
35.0 mm
|
||
| $0.4085 - $0.4526 | 100 In stock |
M6
|
1.772 in
45.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue