Menu Search

Latch And Lock Key 5.0 mm Double Bit Key Nylon

Item code:

16915E

90 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 99 $2.6922
100 - 499 $1.5384
500 + $1.4615
Standard pack: 100

Order in multiple of 100

Total price

$26.92

10 x $2.6922

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Finish No Finish
Full Material Polyamide
Key Type 5.0 mm Double Bit Key
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us