Menu Search

Latch And Lock Key 5.0 mm Double Bit Key Nylon

Item code:

26915E

299 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
250 - 1249 $0.6537
1250 - 6249 $0.621
6250 + $0.59
Standard pack: 250

Order in multiple of 250

Total price

$163.43

250 x $0.6537

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Finish No Finish
Full Material Polyamide
Key Type 5.0 mm Double Bit Key
Commodity Code 7907000090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us