Menu Search

Latch And Lock Key 3.0 mm Double Bit Key Zinc Alloy

Item code:

36813E

10 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 $1.0183
500 - 2499 $0.9674
2500 + $0.919
Standard pack: 100

Order in multiple of 100

Total price

$101.83

100 x $1.0183

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Finish Chrome Plated
Key Type 3.0 mm Double Bit Key
Overall Length 80.0 mm
Commodity Code 8301700000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us