Menu Search

Latch And Lock Key 5.0 mm Double Bit Key Zinc Alloy

Item code:

36815E

5 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 99 $5.711
100 - 499 $3.2634
500 + $3.1003
Standard pack: 100

Order in multiple of 100

Total price

$57.11

10 x $5.711

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Finish Chrome Plated
Full Material Zinc Alloy
Key Type 5.0 mm Double Bit Key
Commodity Code 8301700000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us