Menu Search

Latch And Lock Key 8.0 mm Square Key Zinc Alloy

Item code:

36828E

10 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 99 $5.711
100 - 499 $3.2634
500 + $3.1003
Standard pack: 10

Order in multiple of 10

Total price

$57.11

10 x $5.711

Add sample +

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Finish Chrome Plated
Full Material Zinc Alloy
Key Type 8.0 mm Square Key
Commodity Code 8204110000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us