Menu Search

Latch And Lock Key 7.0 mm Triangle Key Zinc Alloy

Item code:

36837E

213 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 99 $4.3441
100 - 499 $2.4824
500 + $2.3582
Standard pack: 100

Order in multiple of 100

Total price

$43.44

10 x $4.3441

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Finish Chrome Plated
Full Material Zinc Alloy
Key Type 7.0 mm Triangle Key
Commodity Code 8301700000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us