Menu Search

Latch And Lock Key 8.0 mm Hex. Security Key Zinc Alloy

Item code:

36868E

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 $1.728
500 - 2499 $1.6416
2500 + $1.5595
Standard pack: 100

Order in multiple of 100

Total price

$172.80

100 x $1.728

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Finish Chrome Plated
Key Type 8.0 mm Hex. Security Key
Overall Length 80.0 mm
Commodity Code 7907000090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us