Menu Search

Latch And Lock Key - Material - Metal ; Key Type - Tubular Key ; ; Finish - Black Powder Coated

Black Powder Coated Tubular Key is made to fit Essentra Key Tubular locks.
Item code:

46912

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 $4.5601
500 - 2499 $4.3321
2500 + $4.1155
Standard pack: 100

Order in multiple of 100

Total price

$456.01

100 x $4.5601

Specifications

Imperial
Metric
SKU attributes
Colour Black
Finish Black Powder Coated
Material Metal
Key Type Tubular Key

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us