Menu Search

- Material - Zinc Alloy ; Key Type - Double Bit Large Key ; ; Finish - Chrome Plated

Item code:

496540

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
6 - 59 $7.8935
60 - 299 $4.5104
300 + $4.285

Specifications

Imperial
Metric
SKU attributes
Colour Grey
Finish Chrome Plated
Key Type Double Bit Large Key

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us