Menu Search

- Material - Zinc Alloy ; Key Type - Square Large Key ; ; Finish - Chrome Plated

Item code:

496542

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
6 - 59 $7.8935
60 - 299 $4.5104
300 + $4.285

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Grey
Finish Chrome Plated
Key Type Square Large Key

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us