Menu Search

- Material - Polyamide ; Key Type - Euro Key ; ; Finish - No Finish

Item code:

496672

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
5 - 49 $5.0715
50 - 249 $2.898
250 + $2.7531
Standard pack: 50

Order in multiple of 50

Total price

$25.36

5 x $5.0715

Specifications

Imperial
Metric
SKU attributes
Colour Black
Finish No Finish
Material Polyamide
Key Type Euro Key

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us