Leaf and Flag Hinges are ideal for door removal when space to access inside of cabinet is difficult. The range comes in a choice of profiles and materials
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Overall Length | Material | Overall Thickness | Leaf Shape | Overall Width | View | |
---|---|---|---|---|---|---|---|---|
$7.2699 - $13.392 | Request the lead time here |
1.969 in
50.0 mm
|
Zamak ZnAl4Cu1;Stainless Steel
|
0.433 in
11.0 mm
|
Rectangular
|
1.969 in
50.0 mm
|
||
$12.0072 - $13.3043 | Request the lead time here |
1.772 in
45.0 mm
|
Zamak
|
0.551 in
14.0 mm
|
Rectangular
|
1.85 in
47.0 mm
|
||
$20.2201 - $22.4045 | 24 In stock |
3.15 in
80.0 mm
|
Die Cast Zinc Alloy
|
0.315 in
8.0 mm
|
Square
|
4.331 in
110.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.