Menu Search

Leaf Hinges - Screw On

In stock

Countersunk Mount Leaf Hinges are a general purpose hinge that is suitable for a range of applications, and can be surface mounted on plain and flush mount doors.

The range offers different formats of countersunk holes depending on the strength of the support required by the application, as well as a choice of leaf shape styles and mounting hole quantities. Different rotation angles are available.

A choice of material choices are available to suit the environment demand of the application, including indoor and outdoor exposure.

  • Materials: Polyamide (PA), Steel, Stainless Steel and Die Cast Zinc Alloy
  • Finish Options: Brushed, Bright Chrome, Mirror, Matt, Chrome Plated, Satin, Zinc Plated and Polished
  • Colours: Black, Clear, Grey, Natural, Silver and White
  • Hinge Rotation Options; 100, 180, 240 and 270 degrees

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
158 results
Product SKUs information
Item Code Price range Availability Leaf Thickness Overall Length Number of Mounting Holes Finish Material Leaf Shape Overall Width View
$8.8498 - $9.8059 Request the lead time here
15.0 mm
60.0 mm
4
Chrome Plated
Die Cast Zinc Alloy;Stainless Steel
Square
90.0 mm
$4.7651 - $5.2799 Request the lead time here
17.0 mm
64.5 mm
4
Powder Coated
Die Cast Zinc Alloy
Hexagonal
17.0 mm
$4.998 - $9.207 9 In stock
1.5 mm
70.5 mm
4
Polished
Stainless Steel
Square
55.0 mm
$1.1384 - $1.2614 8 In stock
1.5 mm
60.0 mm
6
Polished
Stainless Steel
Square
50.3 mm
$3.4361 - $6.3298 Request the lead time here
1.5 mm
40.0 mm
4
Polished
Stainless Steel
Square
39.0 mm
$5.6228 - $10.3578 Request the lead time here
1.5 mm
40.0 mm
6
Polished
Stainless Steel
Rectangular
100.0 mm
466237 $5.0449 - $5.5899 Request the lead time here
6.0 mm
50.0 mm
4
No Finish
PA GF
Rectangular
50.0 mm
$9.1996 - $10.1934 Request the lead time here
20.0 mm
20.0 mm
0
PA GF
Rectangular
15.0 mm
$5.3417 - $5.9187 Request the lead time here
10.2 mm
48.0 mm
4
PA GF
Rectangular
48.0 mm
466234 $16.3219 - $18.0852 Request the lead time here
11.5 mm
102.0 mm
4
No Finish
PA GF
Rectangular
79.0 mm
$5.3902 - $5.9724 Request the lead time here
10.3 mm
48.0 mm
4
PA GF
Rectangular
47.5 mm
$3.7095 - $4.1103 8 In stock
1.5 mm
40.0 mm
4
Polished
Stainless Steel
Square
40.0 mm
$31.9044 - $35.3511 Request the lead time here
18.5 mm
38.3 mm
0
PA GF
Rectangular
31.5 mm
$3.2019 - $5.8981 Request the lead time here
1.0 mm
50.8 mm
6
Polished
Stainless Steel
Square
33.5 mm
$10.8551 - $19.9965 9 In stock
3.0 mm
60.0 mm
4
Polished
Stainless Steel
Square
90.0 mm
$9.1996 - $10.1934 Request the lead time here
14.0 mm
65.0 mm
0
PA GF
Rectangular
64.0 mm
$2.5967 - $2.8772 Request the lead time here
1.5 mm
40.0 mm
4
Polished
Stainless Steel
Square
38.6 mm
$9.1996 - $10.1934 Request the lead time here
20.0 mm
52.0 mm
0
PA GF
Rectangular
45.0 mm
$13.1204 - $14.5379 Request the lead time here
3.0 mm
106.0 mm
5
Oxide
Steel
Rectangular
60.0 mm
466236 $4.5998 - $5.0967 Request the lead time here
8.0 mm
64.0 mm
2
No Finish
PA GF
Rectangular
37.0 mm
  • of 8
Stand Off Hinge - Overall Length - 60.0 mm | 2.362 in ; Overall Width - 90.0 mm | 3.543 in ; Overall Thickness - 15.0 mm | 0.591 in ; Material - Die Cast Zinc Alloy;Stainless Steel

399115E

Price Range
$9.8059 - $8.8498

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    15.0 mm
  • Overall Length
    60.0 mm
  • Overall Thickness
    15.0 mm
  • Overall Width
    90.0 mm
  • Colour
    Natural
Stand Off Hinge - Overall Length - 64.5 mm | 2.539 in ; Overall Width - 17.0 mm | 0.669 in ; ; Material - Die Cast Zinc Alloy

493121E

Price Range
$5.2799 - $4.7651

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    17.0 mm
  • Overall Length
    64.5 mm
  • Overall Width
    17.0 mm
  • Colour
    Black
  • Finish
    Powder Coated
Free Swinging Hinge - Overall Length - 70.5 mm | 2.776 in ; Overall Width - 55.0 mm | 2.165 in ; Material - Stainless Steel ; Number of Mounting Holes - 4

1284315

Price Range
$9.207 - $4.998

Stock Levels
9 In stock
Attributes
  • Leaf Thickness
    1.5 mm
  • Overall Length
    70.5 mm
  • Overall Thickness
    1.5 mm
  • Overall Width
    55.0 mm
  • Colour
    Silver
Free Swinging Hinge - Overall Length - 60.0 mm | 2.362 in ; Overall Width - 50.3 mm | 1.98 in ; Stainless Steel

1285098

Price Range
$1.2614 - $1.1384

Stock Levels
8 In stock
Attributes
  • Leaf Thickness
    1.5 mm
  • Overall Length
    60.0 mm
  • Overall Width
    50.3 mm
  • Colour
    Silver
  • Finish
    Polished
Free Swinging Hinge - Overall Length - 40.0 mm | 1.575 in ; Overall Width - 39.0 mm | 1.535 in ; Stainless Steel

1284312

Price Range
$6.3298 - $3.4361

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    1.5 mm
  • Overall Length
    40.0 mm
  • Overall Width
    39.0 mm
  • Colour
    Silver
  • Finish
    Polished
Free Swinging Hinge - Overall Length - 40.0 mm | 1.575 in ; Overall Width - 100.0 mm | 3.937 in ; Stainless Steel

1287382

Price Range
$10.3578 - $5.6228

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    1.5 mm
  • Overall Length
    40.0 mm
  • Overall Width
    100.0 mm
  • Colour
    Silver
  • Finish
    Polished
Stand Off Hinge - Overall Width - 50.0 mm | 1.969 in; Overall Length - 50.0 mm | 1.969 in; Mounting Method - Screw Fix; Number of Mounting Holes - 4

466237

Price Range
$5.5899 - $5.0449

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    6.0 mm
  • Overall Length
    50.0 mm
  • Overall Width
    50.0 mm
  • Colour
    Black
  • Finish
    No Finish
Stand Off Hinge - Overall Width - 15.0 mm | 0.591 in; Overall Length - 20.0 mm | 0.787 in; Mounting Method - Pin; Number of Mounting Holes - 0

466239

Price Range
$10.1934 - $9.1996

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    20.0 mm
  • Overall Length
    20.0 mm
  • Overall Thickness
    20.0 mm
  • Overall Width
    15.0 mm
  • Colour
    Black
Free Swinging Hinge - Overall Length - 48.0 mm | 1.89 in ; Overall Width - 48.0 mm | 1.89 in ; Material - PA GF ; Number of Mounting Holes - 4

466235

Price Range
$5.9187 - $5.3417

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    10.2 mm
  • Overall Length
    48.0 mm
  • Overall Thickness
    15.0 mm
  • Overall Width
    48.0 mm
  • Colour
    Black
Stand Off Hinge - Overall Width - 79.0 mm | 3.11 in; Overall Length - 102.0 mm | 4.016 in; Mounting Method - Screw Fix; Number of Mounting Holes - 4

466234

Price Range
$18.0852 - $16.3219

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    11.5 mm
  • Overall Length
    102.0 mm
  • Overall Width
    79.0 mm
  • Colour
    Black
  • Finish
    No Finish
Free Swinging Hinge - Overall Length - 48.0 mm | 1.89 in ; Overall Width - 47.5 mm | 1.87 in ; Material - PA GF ; Number of Mounting Holes - 4

498429

Price Range
$5.9724 - $5.3902

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    10.3 mm
  • Overall Length
    48.0 mm
  • Overall Thickness
    15.5 mm
  • Overall Width
    47.5 mm
  • Colour
    Black
Free Swinging Hinge - Overall Length - 40.0 mm | 1.575 in ; Overall Width - 40.0 mm | 1.575 in ; Stainless Steel

1284313

Price Range
$4.1103 - $3.7095

Stock Levels
8 In stock
Attributes
  • Leaf Thickness
    1.5 mm
  • Overall Length
    40.0 mm
  • Overall Width
    40.0 mm
  • Colour
    Silver
  • Finish
    Polished
Stand Off Hinge - Overall Width - 31.5 mm | 1.24 in; Overall Length - 38.3 mm | 1.508 in; Mounting Method - Pin; Number of Mounting Holes - 0

466241

Price Range
$35.3511 - $31.9044

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    18.5 mm
  • Overall Length
    38.3 mm
  • Overall Thickness
    42.0 mm
  • Overall Width
    31.5 mm
  • Colour
    Black
Free Swinging Hinge - Overall Length - 50.8 mm | 2 in ; Overall Width - 33.5 mm | 1.319 in ; Stainless Steel

1285097

Price Range
$5.8981 - $3.2019

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    1.0 mm
  • Overall Length
    50.8 mm
  • Overall Width
    33.5 mm
  • Colour
    Silver
  • Finish
    Polished
Free Swinging Hinge - Overall Length - 60.0 mm | 2.362 in ; Overall Width - 90.0 mm | 3.543 in ; Stainless Steel

1285096

Price Range
$19.9965 - $10.8551

Stock Levels
9 In stock
Attributes
  • Leaf Thickness
    3.0 mm
  • Overall Length
    60.0 mm
  • Overall Width
    90.0 mm
  • Colour
    Silver
  • Finish
    Polished
Stand Off Hinge - Overall Width - 64.0 mm | 2.52 in; Overall Length - 65.0 mm | 2.559 in; Mounting Method - Pin; Number of Mounting Holes - 0

466240

Price Range
$10.1934 - $9.1996

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    14.0 mm
  • Overall Length
    65.0 mm
  • Overall Thickness
    23.0 mm
  • Overall Width
    64.0 mm
  • Colour
    Black
Free Swinging Hinge - Overall Length - 40.0 mm | 1.575 in ; Overall Width - 38.6 mm | 1.52 in ; Stainless Steel

1284314

Price Range
$2.8772 - $2.5967

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    1.5 mm
  • Overall Length
    40.0 mm
  • Overall Width
    38.6 mm
  • Colour
    Silver
  • Finish
    Polished
Stand Off Hinge - Overall Width - 45.0 mm | 1.772 in; Overall Length - 52.0 mm | 2.047 in; Mounting Method - Pin; Number of Mounting Holes - 0

466238

Price Range
$10.1934 - $9.1996

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    20.0 mm
  • Overall Length
    52.0 mm
  • Overall Thickness
    20.0 mm
  • Overall Width
    45.0 mm
  • Colour
    Black
Free Swinging Hinge - Overall Length - 106.0 mm | 4.173 in ; Overall Width - 60.0 mm | 2.362 in ; Material - Steel ; Number of Mounting Holes - 5

499622E

Price Range
$14.5379 - $13.1204

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    3.0 mm
  • Overall Length
    106.0 mm
  • Overall Thickness
    14.0 mm
  • Overall Width
    60.0 mm
  • Colour
    Black
Stand Off Hinge - Overall Width - 37.0 mm | 1.457 in; Overall Length - 64.0 mm | 2.52 in; Mounting Method - Screw Fix; Number of Mounting Holes - 2

466236

Price Range
$5.0967 - $4.5998

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    8.0 mm
  • Overall Length
    64.0 mm
  • Overall Width
    37.0 mm
  • Colour
    Black
  • Finish
    No Finish