Menu Search

Leaf Hinges - Screw & Stud

In production

This range of Leaf Hinges is mounted with male stud on one leaf and countersunk screws on the oppostie leaf. The range of Surface Mount Leaf Hinges also referred as Stand Off Hinges is available in various materials to provice a solution to most applications.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Leaf Thickness All
Overall Length All
Overall Thickness All
Overall Width All
Colour All
Show less filters Show more filters
6 results
Product SKUs information
Item Code Price range Availability Leaf Thickness Overall Length Colour Overall Thickness Overall Width Maximum Mounting Hole Size View
$3.7668 - $4.1737 Request the lead time here
5.0 mm
40.0 mm
Black
9.0 mm
40.0 mm
$8.6636 - $15.9592 Request the lead time here
6.0 mm
50.0 mm
Black
11.0 mm
50.0 mm
$2.9134 - $3.2282 Request the lead time here
5.0 mm
40.0 mm
Black
9.0 mm
40.0 mm
$3.086 - $3.4194 Request the lead time here
6.0 mm
50.0 mm
Black
12 mm
50.0 mm
$4.402 - $4.8776 Request the lead time here
6.0 mm
50.0 mm
Silver
11.0 mm
50.0 mm
$3.7667 - $4.1736 Request the lead time here
5.0 mm
40.0 mm
Chrome
9.0 mm
40.0 mm
Leaf Hinge - Overall Length - 40.0 mm | 1.575 in; Overall Width - 40.0 mm | 1.575 in; Black; Zinc Alloy

299122E

Price Range
$4.1737 - $3.7668

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    5.0 mm
  • Overall Length
    40.0 mm
  • Overall Thickness
    9.0 mm
  • Overall Width
    40.0 mm
  • Cam Material
    Die Cast Zinc Alloy
Free Swinging Hinge - ; ; ;

099122E

Price Range
$15.9592 - $8.6636

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    6.0 mm
  • Overall Length
    50.0 mm
  • Overall Thickness
    11.0 mm
  • Overall Width
    50.0 mm
  • Cam Material
    Die Cast Zinc Alloy
Free Swinging Hinge - Overall Length : 40.0 mm | 1.575 in; Overall Thickness : 9.0 mm | 0.354 in; Overall Width : 40.0 mm | 1.575 in; Black

299202E

Price Range
$3.2282 - $2.9134

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    5.0 mm
  • Overall Length
    40.0 mm
  • Overall Thickness
    9.0 mm
  • Overall Width
    40.0 mm
  • Finish
    No Finish
Leaf Hinge - Overall Length - 50.0 mm | 1.969 in; Overall Width - 50.0 mm | 1.969 in; Black; Polyamide

199202E

Price Range
$3.4194 - $3.086

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    6.0 mm
  • Overall Length
    50.0 mm
  • Overall Thickness
    12 mm
  • Overall Width
    50.0 mm
  • Cam Material
    Die Cast Zinc Alloy
Free Swinging Hinge - ; ; ;

099112E

Price Range
$4.8776 - $4.402

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    6.0 mm
  • Overall Length
    50.0 mm
  • Overall Thickness
    11.0 mm
  • Overall Width
    50.0 mm
  • Cam Material
    Die Cast Zinc Alloy
Free Swinging Hinge - Overall Length : 40.0 mm | 1.575 in; Overall Thickness : 9.0 mm | 0.354 in; Overall Width : 40.0 mm | 1.575 in; Chrome

299112E

Price Range
$4.1736 - $3.7667

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    5.0 mm
  • Overall Length
    40.0 mm
  • Overall Thickness
    9.0 mm
  • Overall Width
    40.0 mm
  • Cam Material
    Die Cast Zinc Alloy