Menu Search

LED Lens Holders

In stock

These LED lens covers are designed to hold a standard T-1 3/4 LED while transmitting light at a 10 angle. They are available with or without a sealing o-ring.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
4 results
Product SKUs information
Item Code Price range Availability Material Compatible LED Type View
$0.2527 - $0.4653 Request the lead time here
Nylon 6/6
$0.161 - $0.2968 Request the lead time here
Nylon 6/6
$1.4239 - $1.4988 980 In stock
PC
$0.5405 - $0.5689 Request the lead time here
PC
LED Lens Holder Nylon 6/6 3.1 mm

LEDHPM-3H-01

Price Range
$0.4653 - $0.2527

Stock Levels
Request the lead time here
Attributes
  • Colour
    Transparent
  • Component Type
    LED Holder
  • Material
    Nylon 6/6
  • Body Diameter
    5.5 mm
  • Head Diameter
    3.1 mm
LED Lens Holder Nylon 6/6 5.10 mm

LEDHPM-5A-01

Price Range
$0.2968 - $0.161

Stock Levels
Request the lead time here
Attributes
  • Colour
    Transparent
  • Component Type
    LED Holder
  • Material
    Nylon 6/6
  • Body Diameter
    7.8 mm
  • Head Diameter
    5.10 mm
LED Lens Holder - Transparent; PC; Maximum Operating Temperature 120 °C | 248 °F

LEDC-2

Price Range
$1.4988 - $1.4239

Stock Levels
980 In stock
Attributes
  • Colour
    Transparent
  • Component Type
    Lens Cover
  • Full Material
    Polycarbonate
  • Material
    PC
  • Head Diameter
    11.0 mm
LED Lens Holder - Transparent; PC; Maximum Operating Temperature 120 °C | 248 °F

LEDC-1

Price Range
$0.5689 - $0.5405

Stock Levels
Request the lead time here
Attributes
  • Colour
    Transparent
  • Component Type
    Lens Cover
  • Full Material
    Polycarbonate
  • Material
    PC
  • Head Diameter
    11.0 mm