Quantity | Unit price |
---|---|
1000 - 4999 | $0.1453 |
5000 + | $0.138 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Clear |
---|---|
Full Material | Polycarbonate |
Head Shape | Domed |
Material | PC |
Hole Diameter | 1.5 mm |
Hole Diameter | 0.059 in |
Hole Spacing Length | 4.7 mm |
Hole Spacing Length | 0.185 in |
Maximum Operating Temperature | 130 °C |
Maximum Operating Temperature | 266 °F |
Minimum Operating Temperature | -40 °C |
Minimum Operating Temperature | -40 °F |
Minimum Panel Thickness | 0.8 mm |
Minimum Panel Thickness | 0.031 in |
Overall Width | 6.4 mm |
Overall Width | 0.252 in |
Pipe Diameter | 3.0 mm |
Pipe Diameter | 0.118 in |
Pipe Length | 12.7 mm |
Pipe Length | 0.5 in |
Stud Length | 2.5 mm |
Stud Length | 0.098 in |
Material Flammability Standard | UL94 V-0 |
Package Quantity | 1000 |
Style | 2 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.