Menu Search

LED Spacers - Elongated,Imperial Spacers, Extruded, Black,T-1 & T1-3/4

In production

These LED Spacers are designed to fit a standard T-1 LED. They space the LED from the surface of the board. They also minimize shifting and height variation, ensuring product uniformity and production ease. They are black in color and made of PVC.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
6 results
Product SKUs information
Item Code Price range Availability Shape Colour Material Compatible LED Type Overall Height View
$0.195 - $0.2162 Request the lead time here
Oblong
Black
PVC
6.4 mm
$0.2775 - $0.3075 Request the lead time here
Oblong
Black
PVC
19.1 mm
$0.2156 - $0.239 Request the lead time here
Oblong
Black
PVC
9.5 mm
$0.1769 - $0.1961 Request the lead time here
Oblong
Black
PVC
4.8 mm
$0.1916 - $0.2123 Request the lead time here
Oblong
Black
PVC
15.9 mm
$0.2266 - $0.251 Request the lead time here
Oblong
Black
PVC
12.7 mm
LED Spacer - Operating Temperature Range 0 - 90 °C | 32 - 194 °F

LEDS3-4-26

Price Range
$0.2162 - $0.195

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material
    PVC
  • Shape
    Oblong
  • Overall Height
    6.4 mm
LED Spacer - Operating Temperature Range 0 - 90 °C | 32 - 194 °F

LEDS3-12-26

Price Range
$0.3075 - $0.2775

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material
    PVC
  • Shape
    Oblong
  • Overall Height
    19.1 mm
LED Spacer - Operating Temperature Range 0 - 90 °C | 32 - 194 °F

LEDS3-6-26

Price Range
$0.239 - $0.2156

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material
    PVC
  • Shape
    Oblong
  • Overall Height
    9.5 mm
LED Spacer - Operating Temperature Range 0 - 90 °C | 32 - 194 °F

LEDS3-3-26

Price Range
$0.1961 - $0.1769

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material
    PVC
  • Shape
    Oblong
  • Overall Height
    4.8 mm
LED Spacer - Operating Temperature Range 0 - 90 °C | 32 - 194 °F

LEDS3-10-26

Price Range
$0.2123 - $0.1916

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material
    PVC
  • Shape
    Oblong
  • Overall Height
    15.9 mm
LED Spacer - Operating Temperature Range 0 - 90 °C | 32 - 194 °F

LEDS3-8-26

Price Range
$0.251 - $0.2266

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material
    PVC
  • Shape
    Oblong
  • Overall Height
    12.7 mm