Menu Search

LED Spacers - Round, Imperial Spacers, Extruded, Natural, T-1 3/4

In production

These LED Spacers fit a standard T-1 3/4 LED. They space the LED from the surface of the board. They also minimize shifting and height variation, ensuring product uniformity and production ease. They are natural in color and made of UL94 V-2 rated Nylon.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Overall Height All
Show more Show less
Material All
Colour All
Shape All
8 results
Product SKUs information
Item Code Price range Availability Shape Colour Material Compatible LED Type Overall Height View
$0.0465 - $0.049 Request the lead time here
Round
Natural
Nylon
22.2 mm
$0.0369 - $0.0389 Request the lead time here
Round
Natural
Nylon
6.5 mm
$0.2169 - $0.2404 Request the lead time here
Round
Natural
Nylon
9.5 mm
$0.1882 - $0.2086 Request the lead time here
Round
Natural
Nylon
25.4 mm
$0.2445 - $0.2708 Request the lead time here
Round
Natural
Nylon
12.7 mm
$0.0733 - $0.0772 Request the lead time here
Round
Natural
Nylon
19.1 mm
$0.0432 - $0.0455 Request the lead time here
Round
Natural
Nylon
15.9 mm
$0.2097 - $0.2323 Request the lead time here
Round
Natural
Nylon
4.8 mm
LED Spacer - UL94 V-2

LEDS2E-14-01

Price Range
$0.049 - $0.0465

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Shape
    Round
  • Compatible LED Type (All)
    T-1-3/4,5.0 mm
  • Overall Diameter
    6.0 mm
LED Spacer - UL94 V-2

LEDS2E-4-01

Price Range
$0.0389 - $0.0369

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Shape
    Round
  • Compatible LED Type (All)
    T-1-3/4,5.0 mm
  • Overall Diameter
    6.0 mm
LED Spacer - UL94 V-2

LEDS2E-6-01

Price Range
$0.2404 - $0.2169

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Shape
    Round
  • Compatible LED Type (All)
    T-1-3/4,5.0 mm
  • Overall Diameter
    6.0 mm
LED Spacer - UL94 V-2

LEDS2E-16-01

Price Range
$0.2086 - $0.1882

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Shape
    Round
  • Compatible LED Type (All)
    T-1-3/4,5.0 mm
  • Overall Diameter
    6.0 mm
LED Spacer - UL94 V-2

LEDS2E-8-01

Price Range
$0.2708 - $0.2445

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Shape
    Round
  • Compatible LED Type (All)
    T-1-3/4,5.0 mm
  • Overall Diameter
    6.0 mm
LED Spacer - UL94 V-2

LEDS2E-12-01

Price Range
$0.0772 - $0.0733

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Shape
    Round
  • Compatible LED Type (All)
    T-1-3/4,5.0 mm
  • Overall Diameter
    6.0 mm
LED Spacer - UL94 V-2

LEDS2E-10-01

Price Range
$0.0455 - $0.0432

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Shape
    Round
  • Compatible LED Type (All)
    T-1-3/4,5.0 mm
  • Overall Diameter
    6.0 mm
LED Spacer - UL94 V-2

LEDS2E-3-01

Price Range
$0.2323 - $0.2097

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Shape
    Round
  • Compatible LED Type (All)
    T-1-3/4,5.0 mm
  • Overall Diameter
    6.0 mm