Menu Search

LED Spacers - Round, Imperial Spacers, Moulded, T-1 3/4

In stock

These LED Spacers fit a standard T-1 3/4 LED. They space the LED from the surface of the board. They also minimize shifting and height variation, ensuring product uniformity and production ease. They have internal tapered dividers that guide the lead wires and prevent the leads from shorting. They are natural in color and made of UL94 V-2 rated Nylon.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
24 results
Product SKUs information
Item Code Price range Availability Shape Colour Material Compatible LED Type Overall Height View
$0.0956 - $0.1006 Request the lead time here
Round
Natural
Nylon
10.7 mm
$0.0824 - $0.0866 Request the lead time here
Round
Natural
Nylon
12.7 mm
$0.0892 - $0.0939 Request the lead time here
Round
Natural
Nylon
4.5 mm
$0.0803 - $0.0844 Request the lead time here
Round
Natural
Nylon
9.7 mm
$0.0804 - $0.0847 Request the lead time here
Round
Natural
Nylon
11.4 mm
$0.3359 - $0.3722 Request the lead time here
Round
Natural
Nylon
16.5 mm
$0.0914 - $0.0962 Request the lead time here
Round
Natural
Nylon
8.6 mm
$0.0935 - $0.0985 Request the lead time here
Round
Natural
Nylon
3.6 mm
$0.079 - $0.0832 Request the lead time here
Round
Natural
Nylon
7.1 mm
$0.2437 - $0.2701 Request the lead time here
Round
Natural
Nylon
22.9 mm
$0.0788 - $0.083 Request the lead time here
Round
Natural
Nylon
5.6 mm
$0.0782 - $0.0824 Request the lead time here
Round
Natural
Nylon
6.4 mm
$0.0823 - $0.0866 Request the lead time here
Round
Natural
Nylon
3.1 mm
$0.0927 - $0.0976 Request the lead time here
Round
Natural
Nylon
4.1 mm
$0.0798 - $0.084 Request the lead time here
Round
Natural
Nylon
6.1 mm
$0.0807 - $0.0849 Request the lead time here
Round
Natural
Nylon
8.1 mm
$0.0832 - $0.0877 Request the lead time here
Round
Natural
Nylon
19.1 mm
$0.0747 - $0.0786 Request the lead time here
Round
Natural
Nylon
7.8 mm
$0.2437 - $0.2701 Request the lead time here
Round
Natural
Nylon
21.6 mm
$0.0786 - $0.0828 Request the lead time here
Round
Natural
Nylon
9.1 mm
  • of 2
LED Spacer - 10.7 mm | 0.421 in

LEDS2M-420-01

Price Range
$0.1006 - $0.0956

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Shape
    Round
  • Inside Height
    8.4 mm
  • Overall Diameter
    5.1 mm
LED Spacer - 12.7 mm | 0.5 in

LEDS2M-500-01

Price Range
$0.0866 - $0.0824

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Shape
    Round
  • Inside Height
    11.4 mm
  • Overall Diameter
    5.1 mm
LED Spacer - 4.5 mm | 0.177 in

LEDS2M-180-01

Price Range
$0.0939 - $0.0892

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Shape
    Round
  • Inside Height
    2.0 mm
  • Overall Diameter
    5.1 mm
LED Spacer - 9.7 mm | 0.382 in

LEDS2M-380-01

Price Range
$0.0844 - $0.0803

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Shape
    Round
  • Inside Height
    8.4 mm
  • Overall Diameter
    5.1 mm
LED Spacer - 11.4 mm | 0.449 in

LEDS2M-450-01

Price Range
$0.0847 - $0.0804

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Shape
    Round
  • Inside Height
    8.4 mm
  • Overall Diameter
    5.1 mm
LED Spacer - 16.5 mm | 0.65 in

LEDS2M-650-01

Price Range
$0.3722 - $0.3359

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Shape
    Round
  • Inside Height
    14.7 mm
  • Overall Diameter
    5.1 mm
LED Spacer - 8.6 mm | 0.339 in

LEDS2M-340-01

Price Range
$0.0962 - $0.0914

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Shape
    Round
  • Inside Height
    5.1 mm
  • Overall Diameter
    5.1 mm
LED Spacer - 3.6 mm | 0.142 in

LEDS2M-140-01

Price Range
$0.0985 - $0.0935

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Shape
    Round
  • Inside Height
    2.0 mm
  • Overall Diameter
    5.1 mm
LED Spacer - 7.1 mm | 0.28 in

LEDS2M-280-01

Price Range
$0.0832 - $0.079

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Shape
    Round
  • Inside Height
    5.1 mm
  • Overall Diameter
    5.1 mm
LED Spacer - 22.9 mm | 0.902 in

LEDS2M-900-01

Price Range
$0.2701 - $0.2437

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Shape
    Round
  • Inside Height
    17.8 mm
  • Overall Diameter
    5.1 mm
LED Spacer - 5.6 mm | 0.22 in

LEDS2M-220-01

Price Range
$0.083 - $0.0788

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Shape
    Round
  • Inside Height
    2.0 mm
  • Overall Diameter
    5.1 mm
LED Spacer - 6.4 mm | 0.252 in

LEDS2M-250-01

Price Range
$0.0824 - $0.0782

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Shape
    Round
  • Inside Height
    5.1 mm
  • Overall Diameter
    5.1 mm
LED Spacer - 3.1 mm | 0.122 in

LEDS2M-120-01

Price Range
$0.0866 - $0.0823

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Shape
    Round
  • Inside Height
    2.0 mm
  • Overall Diameter
    5.1 mm
LED Spacer - 4.1 mm | 0.161 in

LEDS2M-160-01

Price Range
$0.0976 - $0.0927

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Shape
    Round
  • Inside Height
    2.0 mm
  • Overall Diameter
    5.1 mm
LED Spacer - 6.1 mm | 0.24 in

LEDS2M-240-01

Price Range
$0.084 - $0.0798

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Shape
    Round
  • Inside Height
    2.0 mm
  • Overall Diameter
    5.1 mm
LED Spacer - 8.1 mm | 0.319 in

LEDS2M-320-01

Price Range
$0.0849 - $0.0807

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Shape
    Round
  • Inside Height
    5.1 mm
  • Overall Diameter
    5.1 mm
LED Spacer - 19.1 mm | 0.752 in

LEDS2M-750-01

Price Range
$0.0877 - $0.0832

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Shape
    Round
  • Inside Height
    17.8 mm
  • Overall Diameter
    5.1 mm
LED Spacer - 7.8 mm | 0.307 in

LEDS2M-300-01

Price Range
$0.0786 - $0.0747

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Shape
    Round
  • Inside Height
    5.1 mm
  • Overall Diameter
    5.1 mm
LED Spacer - 21.6 mm | 0.85 in

LEDS2M-850-01

Price Range
$0.2701 - $0.2437

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Shape
    Round
  • Inside Height
    17.8 mm
  • Overall Diameter
    5.1 mm
LED Spacer - 9.1 mm | 0.358 in

LEDS2M-360-01

Price Range
$0.0828 - $0.0786

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Shape
    Round
  • Inside Height
    5.1 mm
  • Overall Diameter
    5.1 mm
LED Spacer - 10.2 mm | 0.402 in

LEDS2M-400-01

Price Range
$0.1008 - $0.0958

Stock Levels
20 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Shape
    Round
  • Inside Height
    8.4 mm
  • Overall Diameter
    5.1 mm
LED Spacer - 15.2 mm | 0.598 in

LEDS2M-600-01

Price Range
$0.0867 - $0.0824

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Shape
    Round
  • Inside Height
    11.4 mm
  • Overall Diameter
    5.1 mm
LED Spacer - 5.1 mm | 0.201 in

LEDS2M-200-01

Price Range
$0.0961 - $0.0913

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Shape
    Round
  • Inside Height
    2.0 mm
  • Overall Diameter
    5.1 mm
LED Spacer - 14.0 mm | 0.551 in

LEDS2M-550-01

Price Range
$0.0943 - $0.0896

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Shape
    Round
  • Inside Height
    11.4 mm
  • Overall Diameter
    5.1 mm