Menu Search

LED Spacers - Square

In production

These LED Spacers come is two styles to fit both a T-1 and T-1 3/4 LED. They space the LED from the surface of the board. They also minimize shifting and height variation, ensuring product uniformity and production ease. The square design is good for angled applications. They are black in color and made of PVC.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
5 results
Product SKUs information
Item Code Price range Availability Shape Colour Material Compatible LED Type Overall Height View
$0.2536 - $0.2811 Request the lead time here
Square
Black
PVC
9.5 mm
$0.1803 - $0.1998 Request the lead time here
Square
Black
PVC
9.5 mm
$0.322 - $0.3568 Request the lead time here
Square
Black
PVC
12.7 mm
$0.2329 - $0.2581 Request the lead time here
Square
Black
PVC
6.4 mm
$0.443 - $0.4908 Request the lead time here
Square
Black
PVC
6.4 mm
LED Spacer - 0 - 90 °C | 32 - 194 °F

SQLEDS2-6-26

Price Range
$0.2811 - $0.2536

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material
    PVC
  • Shape
    Square
  • Compatible LED Type (All)
    T-1 3/4 (3.0 mm)
LED Spacer - 0 - 90 °C | 32 - 194 °F

SQLEDS1-6-26

Price Range
$0.1998 - $0.1803

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material
    PVC
  • Shape
    Square
  • Compatible LED Type (All)
    T-1 (3.0 mm)
LED Spacer - 0 - 90 °C | 32 - 194 °F

SQLEDS2-8-26

Price Range
$0.3568 - $0.322

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material
    PVC
  • Shape
    Square
  • Compatible LED Type (All)
    T-1 3/4 (3.0 mm)
LED Spacer - 0 - 90 °C | 32 - 194 °F

SQLEDS2-4-26

Price Range
$0.2581 - $0.2329

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material
    PVC
  • Shape
    Square
  • Compatible LED Type (All)
    T-1 3/4 (3.0 mm)
LED Spacer - 0 - 90 °C | 32 - 194 °F

SQLEDS1-4-26

Price Range
$0.4908 - $0.443

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material
    PVC
  • Shape
    Square
  • Compatible LED Type (All)
    T-1 (3.0 mm)