Menu Search

Lift and Turn Compression Latch

In stock

Lift and Turn Cam Latches consist of a low profile handle which stows away when not in use. They offer a 90 degree rotation and are simple to install using either a bracket or a snap in fixing. The swing handles also consist of a slam action spring loaded handle and can be used either indoors or outdoors. They are ideal for cabinets, enclosures and machinery covers. They come with a choice of keyed alike, key to differ or a button to press.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
13 results
Product SKUs information
Item Code Price range Availability Handle Length Colour Latch Material View
$10.4976 - $11.6317 Request the lead time here
Black
Zinc Alloy
$9.7257 - $10.7764 Request the lead time here
Black
Zinc Alloy
$10.4976 - $11.6317 3 In stock
Black
Zinc Alloy
$9.7257 - $10.7764 Request the lead time here
Black
Zinc Alloy
$20.224 - $22.4088 24 In stock
55.0 mm
Natural
$15.7671 - $17.4704 Request the lead time here
55.0 mm
Black
$23.7758 - $26.3443 Request the lead time here
80.0 mm
Black
$15.9264 - $17.647 Request the lead time here
55.0 mm
Natural
$20.0218 - $22.1848 Request the lead time here
55.0 mm
Black
$15.7671 - $17.4704 Request the lead time here
55.0 mm
Black
$23.7758 - $26.3443 Request the lead time here
80.0 mm
Natural
$20.272 - $22.462 Request the lead time here
80.0 mm
Natural
$20.4768 - $22.689 Request the lead time here
80.0 mm
Natural
Compression Cam Latch - ; ; Zinc Alloy; Black

493590

Price Range
$11.6317 - $10.4976

Stock Levels
Request the lead time here
Attributes
  • Latch Material
    Zinc Alloy
Compression Cam Latch - ; ; Zinc Alloy; Black

493593

Price Range
$10.7764 - $9.7257

Stock Levels
Request the lead time here
Attributes
  • Latch Material
    Zinc Alloy
Compression Cam Latch - ; ; Zinc Alloy; Black

493591

Price Range
$11.6317 - $10.4976

Stock Levels
3 In stock
Attributes
  • Latch Material
    Zinc Alloy
Compression Cam Latch - ; ; Zinc Alloy; Black

493592

Price Range
$10.7764 - $9.7257

Stock Levels
Request the lead time here
Attributes
  • Latch Material
    Zinc Alloy
Compression Cam Latch - ; ;

17011101E

Price Range
$22.4088 - $20.224

Stock Levels
24 In stock
Attributes
  • Material
    Die Cast Zinc Alloy
  • Type
    1
  • Handle Length
    55.0 mm
Compression Cam Latch - ; ;

17011203E

Price Range
$17.4704 - $15.7671

Stock Levels
Request the lead time here
Attributes
  • Material
    Die Cast Zinc Alloy
  • Type
    1
  • Handle Length
    55.0 mm
Compression Cam Latch - ; ;

17021202E

Price Range
$26.3443 - $23.7758

Stock Levels
Request the lead time here
Attributes
  • Material
    Die Cast Zinc Alloy
  • Type
    2
  • Handle Length
    80.0 mm
Compression Cam Latch - ; ;

17011102E

Price Range
$17.647 - $15.9264

Stock Levels
Request the lead time here
Attributes
  • Material
    Die Cast Zinc Alloy
  • Type
    1
  • Handle Length
    55.0 mm
Compression Cam Latch - ; ;

17011201E

Price Range
$22.1848 - $20.0218

Stock Levels
Request the lead time here
Attributes
  • Material
    Die Cast Zinc Alloy
  • Type
    1
  • Handle Length
    55.0 mm
Compression Cam Latch - ; ;

17011202E

Price Range
$17.4704 - $15.7671

Stock Levels
Request the lead time here
Attributes
  • Material
    Die Cast Zinc Alloy
  • Type
    1
  • Handle Length
    55.0 mm
Compression Cam Latch - ; ;

17021103E

Price Range
$26.3443 - $23.7758

Stock Levels
Request the lead time here
Attributes
  • Material
    Die Cast Zinc Alloy
  • Type
    2
  • Handle Length
    80.0 mm
Compression Cam Latch - ; ;

17021102E

Price Range
$22.462 - $20.272

Stock Levels
Request the lead time here
Attributes
  • Material
    Die Cast Zinc Alloy
  • Type
    2
  • Handle Length
    80.0 mm
Compression Cam Latch - ; ;

17021101E

Price Range
$22.689 - $20.4768

Stock Levels
Request the lead time here
Attributes
  • Material
    Die Cast Zinc Alloy
  • Type
    2
  • Handle Length
    80.0 mm