Menu Search

Lift and Turn Compression Latch

In stock

Lift and Turn Cam Latches consist of a low profile handle which stows away when not in use. They offer a 90 degree rotation and are simple to install using either a bracket or a snap in fixing. The swing handles also consist of a slam action spring loaded handle and can be used either indoors or outdoors. They are ideal for cabinets, enclosures and machinery covers. They come with a choice of keyed alike, key to differ or a button to press.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Latch Material All
Colour All
Handle Length All
13 results
Product SKUs information
Item Code Price range Availability Handle Length Colour Latch Material View
$23.0833 - $25.577 Request the lead time here
80.0 mm
Black
Zamak
$15.4625 - $17.133 Request the lead time here
55.0 mm
Black
Zinc Alloy
$19.6349 - $21.7561 24 In stock
55.0 mm
Die Cast Zinc Alloy
$23.0833 - $25.577 Request the lead time here
80.0 mm
Natural
Die Cast Zinc Alloy
$19.6815 - $21.8077 Request the lead time here
80.0 mm
Black
Die Cast Zinc Alloy
$19.8804 - $22.0282 Request the lead time here
80.0 mm
Natural
Die Cast Zinc Alloy
$15.3078 - $16.9616 Request the lead time here
55.0 mm
Black
Die Cast Zinc Alloy
$19.4386 - $21.5386 Request the lead time here
55.0 mm
Black
Die Cast Zinc Alloy
$15.3078 - $16.9616 Request the lead time here
55.0 mm
Black
Die Cast Zinc Alloy
$9.4424 - $10.4625 Request the lead time here
85.0 mm
Black
Zamak
$9.4424 - $10.4625 Request the lead time here
85.0 mm
Black
Zamak
$10.1918 - $11.2929 Request the lead time here
85.0 mm
Black
Zamak
$10.1918 - $11.2929 Request the lead time here
85.0 mm
Black
Zamak
Compression Cam Latch - Mounting Hole Length - 16.5 mm | 0.65 in; Mounting Hole Width - 13.7 mm | 0.539 in; Steel

17021202E

Price Range
$25.577 - $23.0833

Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Steel
  • Finish
    Black Powder Coated
  • Latch Material
    Zamak
  • Handle Length
    80.0 mm
  • Mounting Hole Length
    16.5 mm
Compression Cam Latch - Mounting Hole Length - 16.5 mm | 0.65 in; Mounting Hole Width - 13.7 mm | 0.539 in; Steel

17011102E

Price Range
$17.133 - $15.4625

Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Steel
  • Finish
    Chrome Plated
  • Latch Material
    Zinc Alloy
  • Handle Length
    55.0 mm
  • Mounting Hole Length
    16.5 mm
Compression Cam Latch - Mounting Hole Length - 22.2 mm | 0.874 in; Mounting Hole Width - 20.2 mm | 0.795 in; Die Cast Zinc Alloy

17011101E

Price Range
$21.7561 - $19.6349

Stock Levels
24 In stock
Attributes
  • Cam Material
    Steel
  • Finish
    Chrome Plated
  • Latch Material
    Die Cast Zinc Alloy
  • Handle Length
    55.0 mm
  • Mounting Hole Length
    22.2 mm
Compression Cam Latch - Mounting Hole Length - 22.2 mm | 0.874 in; Mounting Hole Width - 20.2 mm | 0.795 in; Die Cast Zinc Alloy

17021103E

Price Range
$25.577 - $23.0833

Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Steel
  • Finish
    Chrome Plated
  • Latch Material
    Die Cast Zinc Alloy
  • Handle Length
    80.0 mm
  • Mounting Hole Length
    22.2 mm
Compression Cam Latch - Mounting Hole Length - 22.2 mm | 0.874 in; Mounting Hole Width - 20.2 mm | 0.795 in; Steel

17021102E

Price Range
$21.8077 - $19.6815

Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Steel
  • Finish
    Chrome Plated
  • Latch Material
    Die Cast Zinc Alloy
  • Handle Length
    80.0 mm
  • Mounting Hole Length
    22.2 mm
Compression Cam Latch - Mounting Hole Length - 22.2 mm | 0.874 in; Mounting Hole Width - 20.2 mm | 0.795 in; Die Cast Zinc Alloy

17021101E

Price Range
$22.0282 - $19.8804

Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Steel
  • Finish
    Chrome Plated
  • Latch Material
    Die Cast Zinc Alloy
  • Handle Length
    80.0 mm
  • Mounting Hole Length
    22.2 mm
Compression Cam Latch - Mounting Hole Length - 22.2 mm | 0.874 in; Mounting Hole Width - 20.2 mm | 0.795 in; Die Cast Zinc Alloy

17011203E

Price Range
$16.9616 - $15.3078

Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Steel
  • Finish
    Black Powder Coated
  • Latch Material
    Die Cast Zinc Alloy
  • Handle Length
    55.0 mm
  • Mounting Hole Length
    22.2 mm
Compression Cam Latch - Mounting Hole Length - 22.2 mm | 0.874 in; Mounting Hole Width - 20.2 mm | 0.795 in; Die Cast Zinc Alloy

17011201E

Price Range
$21.5386 - $19.4386

Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Steel
  • Finish
    Black Powder Coated
  • Latch Material
    Die Cast Zinc Alloy
  • Handle Length
    55.0 mm
  • Mounting Hole Length
    22.2 mm
Compression Cam Latch - Mounting Hole Length - 22.2 mm | 0.874 in; Mounting Hole Width - 20.2 mm | 0.795 in; Steel

17011202E

Price Range
$16.9616 - $15.3078

Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Steel
  • Finish
    Black Powder Coated
  • Latch Material
    Die Cast Zinc Alloy
  • Handle Length
    55.0 mm
  • Mounting Hole Length
    22.2 mm
Compression Cam Latch - Mounting Hole Length - 72.5 mm | 2.854 in; Mounting Hole Width - 29.5 mm | 1.161 in; Zamak; Black

493593

Price Range
$10.4625 - $9.4424

Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Zamak
  • Finish
    Black Powder Coated
  • Latch Material
    Zamak
  • Grip Range
    26.0 mm
  • Handle Length
    85.0 mm
Compression Cam Latch - Mounting Hole Length - 72.5 mm | 2.854 in; Mounting Hole Width - 29.5 mm | 1.161 in; Zamak; Black

493592

Price Range
$10.4625 - $9.4424

Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Zamak
  • Finish
    Black Powder Coated
  • Latch Material
    Zamak
  • Grip Range
    16.0 mm
  • Handle Length
    85.0 mm
Compression Cam Latch - Mounting Hole Length - 72.5 mm | 2.854 in; Mounting Hole Width - 29.5 mm | 1.161 in; Zamak; Black

493590

Price Range
$11.2929 - $10.1918

Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Zamak
  • Finish
    Black Powder Coated
  • Latch Material
    Zamak
  • Grip Range
    16.0 mm
  • Handle Length
    85.0 mm
Compression Cam Latch - Mounting Hole Length - 72.5 mm | 2.854 in; Mounting Hole Width - 29.5 mm | 1.161 in; Zamak; Black

493591

Price Range
$11.2929 - $10.1918

Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Zamak
  • Finish
    Black Powder Coated
  • Latch Material
    Zamak
  • Handle Length
    85.0 mm
  • Mounting Hole Length
    72.5 mm