Menu Search

Lift-Off Flag Hinges

In production

Lift Off Screw Mount Hinges are an easy lift-off function to remove flush mounted doors. The range offers a selection of material to suit application and finishing requirements . They have an hinge rotation angle of 180 degree and can be used as left or right handed. The leaf hinge design is drilled to be screwed to the frame.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
7 results
Product SKUs information
Item Code Price range Availability Overall Length Colour Overall Thickness Overall Width View
$49.2121 - $54.5287 Request the lead time here
102.0 mm
Black
2.5 mm
45.9 mm
$49.2121 - $54.5287 Request the lead time here
102.0 mm
Silver
2.5 mm
45.9 mm
$49.2121 - $54.5287 Request the lead time here
102.0 mm
Silver
2.5 mm
45.9 mm
$49.2121 - $54.5287 Request the lead time here
102.0 mm
Black
2.5 mm
45.9 mm
$12.7229 - $14.0974 Request the lead time here
121.3 mm
Natural
1.8 mm
70.4 mm
$11.2887 - $12.5083 Request the lead time here
115.0 mm
Natural
3.0 mm
35.0 mm
$2.7486 - $3.0455 Request the lead time here
80.0 mm
White
4.0 mm
35.0 mm
Lift Off Hinge - Overall Length - 102.0 mm | 4.016 in; Overall Width - 45.9 mm | 1.807 in; Black; Aluminium

1501188

Price Range
$54.5287 - $49.2121

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    2.5 mm
  • Overall Length
    102.0 mm
  • Overall Thickness
    2.5 mm
  • Overall Width
    45.9 mm
  • Colour
    Black
Free Swinging Hinge - Overall Length - 102.0 mm | 4.016 in ; Overall Width - 45.9 mm | 1.807 in ; Overall Thickness - 2.5 mm | 0.098 in ; Material - Aluminium

1501185

Price Range
$54.5287 - $49.2121

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    2.5 mm
  • Overall Length
    102.0 mm
  • Overall Thickness
    2.5 mm
  • Overall Width
    45.9 mm
  • Colour
    Silver
Free Swinging Hinge - Overall Length - 102.0 mm | 4.016 in ; Overall Width - 45.9 mm | 1.807 in ; Overall Thickness - 2.5 mm | 0.098 in ; Material - Aluminium

1501187

Price Range
$54.5287 - $49.2121

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    2.5 mm
  • Overall Length
    102.0 mm
  • Overall Thickness
    2.5 mm
  • Overall Width
    45.9 mm
  • Colour
    Silver
Lift Off Hinge - Overall Length - 102.0 mm | 4.016 in; Overall Width - 45.9 mm | 1.807 in; Black; Aluminium

1501186

Price Range
$54.5287 - $49.2121

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    2.5 mm
  • Overall Length
    102.0 mm
  • Overall Thickness
    2.5 mm
  • Overall Width
    45.9 mm
  • Colour
    Black
Hinge - Overall Length - 121.3 mm | 4.776 in ; Overall Width - 70.4 mm | 2.772 in ; Overall Thickness - 1.8 mm | 0.071 in; Stainless Steel

20043087

Price Range
$14.0974 - $12.7229

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    1.8 mm
  • Mounting Hole Diameter
    6.0 mm
  • Overall Length
    121.3 mm
  • Overall Thickness
    1.8 mm
  • Overall Width
    70.4 mm
Hinge - Overall Length - 115.0 mm | 4.528 in ; Overall Width - 35.0 mm | 1.378 in ; Overall Thickness - 3.0 mm | 0.118 in; Stainless Steel

20043094

Price Range
$12.5083 - $11.2887

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    3.0 mm
  • Overall Length
    115.0 mm
  • Overall Thickness
    3.0 mm
  • Overall Width
    35.0 mm
  • Colour
    Natural
Hinge - Overall Length - 80.0 mm | 3.15 in ; Overall Width - 35.0 mm | 1.378 in ; Overall Thickness - 4.0 mm | 0.157 in; Steel

20034498

Price Range
$3.0455 - $2.7486

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    4.0 mm
  • Overall Length
    80.0 mm
  • Overall Thickness
    4.0 mm
  • Overall Width
    35.0 mm
  • Colour
    White