Menu Search

Lift-Off Leaf Hinges

In stock

These Lift Off Hinges have a 180-degree rotation angle and are designed to provide clearance between the door and the frame, allowing the door to be easily lifted off the hinge pin.

Consist of two leaves and one pin, which are sold separately. One leaf is attached to the door and the other to the frame by a hinge pin that may be taken out of the hinge. They have a strong construction, which ensures their longevity in severe industrial conditions.

May be easily removed by lifting the pin out of the hinge. Ideal for metal doors in enclosures, gates, and tool cabinets. Please use the same material for each pin & leaves you use together.

  • It has a 180-degree rotation angle and provides clearance between the door and the frame.
  • Consists of two leaves and one pin, which are sold separately.
  • Ideal for metal doors in enclosures, gates, and tool cabinets.
Material: Zamak, Die Cast Zinc Alloy, Steel, Zinc Alloy, Stainless Steel Colour: Black, Grey, , Chrome Series Code:

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
23 results
Product SKUs information
Item Code Price range Availability Overall Length Colour Mounting Orientation Material Overall Width View
$28.3844 - $52.2873 Request the lead time here
80.0 mm
Black
70.0 mm
$20.3256 - $37.442 196 In stock
64.0 mm
Die Cast Zinc Alloy
50.0 mm
$10.2838 - $11.3947 Request the lead time here
64.0 mm
Die Cast Zinc Alloy
32.5 mm
$20.343 - $37.4742 Request the lead time here
80.0 mm
Black
70.0 mm
$28.148 - $51.8515 160 In stock
85.0 mm
Black
67.5 mm
$28.3844 - $52.2873 Request the lead time here
80.0 mm
Black
Left Handed
Zinc Alloy
70.0 mm
$20.343 - $37.4742 Request the lead time here
80.0 mm
Black
70.0 mm
$10.3876 - $11.5098 Request the lead time here
64.0 mm
Die Cast Zinc Alloy
32.5 mm
$46.3413 - $51.3478 Request the lead time here
40.0 mm
Grey
Left Handed
Stainless Steel
40.0 mm
$48.722 - $89.751 Request the lead time here
60.0 mm
Right Handed
Stainless Steel
50.0 mm
$59.4934 - $65.9207 Request the lead time here
50.0 mm
Grey
Left Handed
Stainless Steel
50.0 mm
$94.7641 - $105.0018 Request the lead time here
60.0 mm
Grey
Left Handed
Stainless Steel
60.0 mm
$46.3413 - $51.3478 Request the lead time here
40.0 mm
Grey
Right Handed
Stainless Steel
40.0 mm
$59.4934 - $65.9207 Request the lead time here
50.0 mm
Grey
Right Handed
Stainless Steel
50.0 mm
$48.722 - $89.751 Request the lead time here
60.0 mm
Chrome
Left Handed
Stainless Steel
50.0 mm
$94.7641 - $105.0018 Request the lead time here
60.0 mm
Grey
Right Handed
Stainless Steel
60.0 mm
$5.0132 - $5.5548 Request the lead time here
80.0 mm
Left Handed
Steel
80.0 mm
$14.9321 - $16.5453 Request the lead time here
80.0 mm
Right Handed
Stainless Steel
80.0 mm
$6.6588 - $7.3782 Request the lead time here
80.0 mm
Grey
Right Handed
Steel
80.0 mm
$12.5331 - $13.8871 Request the lead time here
80.0 mm
Left Handed
Stainless Steel
80.0 mm
  • of 2
Lift Off Hinge - Overall Length - 80.0 mm | 3.15 in; Overall Width - 70.0 mm | 2.756 in; Black

1699121001E

Price Range
$52.2873 - $28.3844

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    80.0 mm
  • Overall Width
    70.0 mm
  • Body Material
    Die Cast Zinc Alloy
  • Full Material
    Die Cast Zinc Alloy
  • Pin Material
    Stainless Steel
Lift Off Hinge - Overall Length - 64.0 mm | 2.52 in; Overall Width - 50.0 mm | 1.969 in;

699122001E

Price Range
$37.442 - $20.3256

Stock Levels
196 In stock
Attributes
  • Overall Length
    64.0 mm
  • Overall Width
    50.0 mm
  • Full Material
    Die Cast Zinc Alloy
  • Commodity Code
    8302100090
Lift Off Hinge - Overall Length - 64.0 mm | 2.52 in; Overall Width - 32.5 mm | 1.28 in;

699121002E

Price Range
$11.3947 - $10.2838

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    64.0 mm
  • Overall Width
    32.5 mm
  • Full Material
    Die Cast Zinc Alloy
  • Commodity Code
    7907000090
Lift Off Hinge - Overall Length - 80.0 mm | 3.15 in; Overall Width - 70.0 mm | 2.756 in; Black

1699111001E

Price Range
$37.4742 - $20.343

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    80.0 mm
  • Overall Width
    70.0 mm
  • Body Material
    Die Cast Zinc Alloy
  • Full Material
    Zamak Die Cast Zinc Alloy
  • Pin Material
    Stainless Steel
Free Swinging Hinge - ; ; ;

149912002E

Price Range
$51.8515 - $28.148

Stock Levels
160 In stock
Attributes
  • Overall Length
    85.0 mm
  • Overall Width
    67.5 mm
  • Body Material
    Die Cast Zinc Alloy
  • Commodity Code
    8302100090
Lift Off Hinge - Overall Length - 80.0 mm | 3.15 in; Overall Width - 70.0 mm | 2.756 in; Black

1699121002E

Price Range
$52.2873 - $28.3844

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    80.0 mm
  • Overall Width
    70.0 mm
  • Thickness
    18.0 mm
  • Full Material
    Zamak Die Cast Zinc Alloy
  • Mounting Method
    Insert
Lift Off Hinge - Overall Length - 80.0 mm | 3.15 in; Overall Width - 70.0 mm | 2.756 in; Black

1699111002E

Price Range
$37.4742 - $20.343

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    80.0 mm
  • Overall Width
    70.0 mm
  • Body Material
    Die Cast Zinc Alloy
  • Full Material
    Zamak Die Cast Zinc Alloy
  • Pin Material
    Stainless Steel
Lift Off Hinge - Overall Length - 64.0 mm | 2.52 in; Overall Width - 32.5 mm | 1.28 in;

699121001E

Price Range
$11.5098 - $10.3876

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    64.0 mm
  • Overall Width
    32.5 mm
  • Full Material
    Zamak Die Cast Zinc Alloy
  • Commodity Code
    7907000090
Lift Off Screw Mount Hinge - Overall Length - 40.0 mm | 1.575 in ; Mounting Orientation - Left Handed ; Overall Thickness - 9.0 mm | 0.354 in ; Maximum Rotation - 270 °

3299401002E

Price Range
$51.3478 - $46.3413

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    40.0 mm
  • Overall Width
    40.0 mm
  • Body Material
    Stainless Steel
  • Hole Shape
    Open Hole
  • Mounting Orientation
    Left Handed
Free Swinging Hinge - Overall Length - 60.0 mm | 2.362 in ; Overall Width - 50.0 mm | 1.969 in ; Overall Thickness - 15.0 mm | 0.591 in ; Material - Stainless Steel

359940001E

Price Range
$89.751 - $48.722

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    60.0 mm
  • Overall Width
    50.0 mm
  • Body Material
    Stainless Steel
  • Mounting Method
    Fastener Nuts
  • Mounting Orientation
    Right Handed
Lift Off Screw Mount Hinge - Overall Length - 50.0 mm | 1.969 in ; Mounting Orientation - Left Handed ; Overall Thickness - 11.0 mm | 0.433 in ; Maximum Rotation - 270 °

3099401002E

Price Range
$65.9207 - $59.4934

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    50.0 mm
  • Overall Width
    50.0 mm
  • Body Material
    Stainless Steel
  • Hole Shape
    Open Hole
  • Mounting Orientation
    Left Handed
Lift Off Screw Mount Hinge - Overall Length - 60.0 mm | 2.362 in ; Mounting Orientation - Left Handed ; Overall Thickness - 15.0 mm | 0.591 in ; Maximum Rotation - 270 °

3399401002E

Price Range
$105.0018 - $94.7641

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    60.0 mm
  • Overall Width
    60.0 mm
  • Body Material
    Stainless Steel
  • Hole Shape
    Open Hole
  • Mounting Orientation
    Left Handed
Lift Off Screw Mount Hinge - Overall Length - 40.0 mm | 1.575 in ; Mounting Orientation - Right Handed ; Overall Thickness - 9.0 mm | 0.354 in ; Maximum Rotation - 270 °

3299401001E

Price Range
$51.3478 - $46.3413

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    40.0 mm
  • Overall Width
    40.0 mm
  • Body Material
    Stainless Steel
  • Hole Shape
    Open Hole
  • Mounting Orientation
    Right Handed
Lift Off Screw Mount Hinge - Overall Length - 50.0 mm | 1.969 in ; Mounting Orientation - Right Handed ; Overall Thickness - 11.0 mm | 0.433 in ; Maximum Rotation - 270 °

3099401001E

Price Range
$65.9207 - $59.4934

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    50.0 mm
  • Overall Width
    50.0 mm
  • Body Material
    Stainless Steel
  • Hole Shape
    Open Hole
  • Mounting Orientation
    Right Handed
Lift Off Hinge 60.0 mm 50.0 mm Chrome

359940002E

Price Range
$89.751 - $48.722

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    60.0 mm
  • Overall Width
    50.0 mm
  • Body Material
    Stainless Steel
  • Mounting Method
    Fastener Nuts
  • Mounting Orientation
    Left Handed
Lift Off Screw Mount Hinge - Overall Length - 60.0 mm | 2.362 in ; Mounting Orientation - Right Handed ; Overall Thickness - 15.0 mm | 0.591 in ; Maximum Rotation - 270 °

3399401001E

Price Range
$105.0018 - $94.7641

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    60.0 mm
  • Overall Width
    60.0 mm
  • Body Material
    Stainless Steel
  • Hole Shape
    Open Hole
  • Mounting Orientation
    Right Handed
Lift Off Hinge - Overall Length - 80.0 mm | 3.15 in; Overall Thickness - 12.0 mm | 0.472 in Steel;

429963002E

Price Range
$5.5548 - $5.0132

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    80.0 mm
  • Overall Width
    80.0 mm
  • Finish
    Zinc Plated
  • Mounting Method
    Screw In
  • Mounting Orientation
    Left Handed
Lift Off Hinge - Overall Length - 80.0 mm | 3.15 in; Overall Thickness - 12.0 mm | 0.472 in Stainless Steel;

429940001E

Price Range
$16.5453 - $14.9321

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    80.0 mm
  • Overall Width
    80.0 mm
  • Mounting Method
    Screw In
  • Mounting Orientation
    Right Handed
  • Pin Material
    Stainless Steel
Lift Off Hinge - Overall Length - 80.0 mm | 3.15 in; Overall Thickness - 2.5 mm | 0.098 in Steel; Grey

429963001E

Price Range
$7.3782 - $6.6588

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    80.0 mm
  • Overall Width
    80.0 mm
  • Finish
    Zinc Plated
  • Mounting Method
    Screw In
  • Mounting Orientation
    Right Handed
Lift Off Hinge - Overall Length - 80.0 mm | 3.15 in; Overall Thickness - 12.0 mm | 0.472 in Stainless Steel;

429940002E

Price Range
$13.8871 - $12.5331

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    80.0 mm
  • Overall Width
    80.0 mm
  • Mounting Method
    Screw In
  • Mounting Orientation
    Left Handed
  • Pin Material
    Stainless Steel