Menu Search

LPG Cap - W21.8 x 1/4 LHT; HDPE; Black

This HDPE propane cap is combined with an HDPE lanyard. It has a service connection of 109 and is suitable for a W21.8 x 1/14 - LHT valve.
Item code:

467140

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
25 - 249 $0.918
250 - 1249 $0.5246
1250 + $0.4983
Standard pack: 250

Order in multiple of 25

Total price

$22.95

25 x $0.918

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Material HDPE
Seal Material Neoprene
Strap Material LDPE
Service Connection 109
Valve Type A
Valve Description W21.8 x 1/4 LHT

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us