Menu Search

LPG Plug - Gas Compatibility - Propane ; Service Connection - 105 ; P.O.L 5/8 in BSP - LHT

This Black HDPE propane plug is combined with an LDPE lanyard. It is designed to safely and effectively contain liquefied petroleum gas (LPG) and avoid other dangerous gas leaks. Strapped to help prevent loss and easy replacement. It has a service connection of 105 and is suitable for a P.O.L 5/8" BSP - LHT valve.
Item code:

110471

10 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 $0.7734
1000 - 4999 $0.442
5000 + $0.4198
Standard pack: 1000

Order in multiple of 1000

Total price

$77.34

100 x $0.7734

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Class Bar
Fitting Style Screw Fit
Service Connection 105
Valve Description P.O.L 5/8 in BSP - LHT
Colour Black
Full Material Low Density Polyethylene

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us