Menu Search

LPG Plug - Gas Compatibility - ButanePropane ; Service Connection - LPG ; Tamper Evident

LP Gas resistant polymer is designed to safely and effectively provide a solution for sealing LP Gas cylinders. Threaded fitting style makes it quick and easy to install and remove. Used for secure, effective sealing, tamper resistance, and shipping. It weighs 5.1g, with a maximum hole diameter of 17.5 mm and a minimum hole diameter of 11.5 mm. Blue and made from LDPE.
Item code:

GPTE03

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 $0.3551
1000 - 4999 $0.2029
5000 + $0.1927
Standard pack: 1000

Order in multiple of 100

Total price

$35.51

100 x $0.3551

Specifications

Imperial
Metric
SKU attributes
Class LPG
Fitting Style Threaded
Gas Compatibility (All) Butane, Propane
Service Connection LPG
Valve Description Tamper Evident
Colour Blue
Full Material Low Density Polyethylene

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us