Menu Search

Stud Mount Leveling Feet - Thread Size - M12 ; Base Diameter - 100.0 mm | 3.937 in ; Thread Length - 75.0 mm | 2.953 in ;

Item code:

462433

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
8 - 39 $30.6227
40 - 199 $29.0916
200 + $27.6371
Standard pack: 8

Order in multiple of 8

Total price

$244.98

8 x $30.6227

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Base Material PA
Base Type Swivel
Colour Black
Material PA;Mild Steel
Mount Type Threaded Stud

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us