Menu Search

Screw-On Feet - Thread Size - M16 ; Thread Length - 120.0 mm | 4.724 in ; Overall Diameter - 160.0 mm | 6.299 in

Item code:

550117

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 4 $309.966
5 - 24 $294.4678
25 + $279.7444
Standard pack: 1

Order in multiple of 1

Total price

$309.97

1 x $309.966

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Yellow
Full Material Cast Iron
Material Cast Iron

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us