Menu Search

Machine Mounts - Anti Vibration

In production

Machine Mounts - Anti Vibration absorbs shock and reduce noise with high adhesion to the floor. These mounts are ideal for use as feet on machinery and conveyors.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
3 results
Product SKUs information
Item Code Price range Availability Bumper Foot Style Base Shape Material Base Height Screw Hole Diameter Base Diameter View
$173.6433 - $192.4026 Request the lead time here
Round
Cast Iron
120.0 mm
$279.7444 - $309.966 Request the lead time here
Round
Cast Iron
160.0 mm
$114.1128 - $126.4409 Request the lead time here
Round
Cast Iron
80.0 mm
Screw-On Feet - Thread Size - M12 ; Thread Length - 100.0 mm | 3.937 in ; Overall Diameter - 120.0 mm | 4.724 in

550116

Price Range
$192.4026 - $173.6433

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Cast Iron
  • Material
    Cast Iron
  • Overall Diameter
    120.0 mm
  • Thread Length
    100.0 mm
Screw-On Feet - Thread Size - M16 ; Thread Length - 120.0 mm | 4.724 in ; Overall Diameter - 160.0 mm | 6.299 in

550117

Price Range
$309.966 - $279.7444

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Cast Iron
  • Material
    Cast Iron
  • Overall Diameter
    160.0 mm
  • Thread Length
    120.0 mm
Screw-On Feet - Thread Size - M10 ; Thread Length - 80.0 mm | 3.15 in ; Overall Diameter - 80.0 mm | 3.15 in

550115

Price Range
$126.4409 - $114.1128

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Cast Iron
  • Material
    Cast Iron
  • Overall Diameter
    80.0 mm
  • Thread Length
    80.0 mm