These slotted cheese Machine Screws have a deep head with a recess and a smooth bearing surface. They may be tightened with a screwdriver or other tools and have high precision and driving capacity.
It is easy to install and remove and provides a strong and long-lasting grip, preventing the screw from sliding. These are appropriate for applications where the head is not visible. Used in residential appliances, automotive, fixing electrical components and machinery construction.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Colour | Thread Length | View | |
---|---|---|---|---|---|---|
50MO30050D043 | Request the lead time here |
M3 x 0.5
|
Natural
|
1.575 in
40.0 mm
|
||
Request the lead time here |
M2.5 x 0.45
|
Natural
|
0.984 in
25.0 mm
|
|||
Request the lead time here |
M2 x 0.4
|
Natural
|
0.984 in
25.0 mm
|
|||
$0.1333 - $0.1476 | Request the lead time here |
M4
|
Natural
|
0.472 in
12.0 mm
|
||
$0.1619 - $0.1793 | Request the lead time here |
M4
|
Natural
|
1.181 in
30.0 mm
|
||
$0.1748 - $0.1936 | Request the lead time here |
M5
|
Natural
|
0.63 in
16.0 mm
|
||
$0.1902 - $0.2108 | Request the lead time here |
M6
|
Natural
|
0.984 in
25.0 mm
|
||
$0.2034 - $0.2255 | Request the lead time here |
M6
|
Natural
|
1.181 in
30.0 mm
|
||
$0.1036 - $0.109 | Request the lead time here |
M8
|
Natural
|
1.181 in
30.0 mm
|
||
$0.0498 - $0.0524 | 18 In stock |
M3
|
Black
|
0.236 in
6.0 mm
|
||
$0.1226 - $0.1358 | Request the lead time here |
M3
|
Natural
|
0.236 in
6.0 mm
|
||
$0.0544 - $0.0573 | 10 In stock |
M4
|
Black
|
0.394 in
10.0 mm
|
||
$0.7435 - $0.8238 | 20 In stock |
M4
|
Natural
|
0.63 in
16.0 mm
|
||
$0.3196 - $0.3542 | Request the lead time here |
M4
|
Natural
|
1.575 in
40.0 mm
|
||
$1.6439 - $1.8215 | Request the lead time here |
M6
|
Natural
|
0.984 in
25.0 mm
|
||
$0.4602 - $0.51 | Request the lead time here |
M6
|
Natural
|
1.575 in
40.0 mm
|
||
$0.2746 - $0.3042 | Request the lead time here |
M8
|
Natural
|
0.63 in
16.0 mm
|
||
$0.3521 - $0.3901 | Request the lead time here |
M8
|
Natural
|
1.378 in
35.0 mm
|
||
$0.4945 - $0.548 | Request the lead time here |
M10
|
Natural
|
0.787 in
20.0 mm
|
||
$0.5054 - $0.56 | 20 In stock |
M10
|
Natural
|
1.181 in
30.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.