Menu Search

Light Brown PEEK Crossed Drive Countersunk Head Machine Screw - Thread Size M1.4; ; Head Diameter 2.5 mm | 0.098 in;

A micro machine screw with a countersunk head that features a crossed drive. Made from UL rated Plastic.
Item code:

1440008

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 99 $3.6869
100 - 499 $2.1067
500 + $2.0015
Standard pack: 100

Order in multiple of 10

Total price

$36.87

10 x $3.6869

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M1.4
Countersunk Screw Degree 90
Drive Type Crossed Drive
Head Type Countersunk Head
Screw Type Machine Screw
Colour Light Brown
Material PEEK
Full Material Polyether Ether Ketone
Material Flammability Standard UL94 V-0

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us