Menu Search

Black Reny Crossed Drive Countersunk Head Machine Screw - Thread Size M2.6; ; Head Diameter 5.2 mm | 0.205 in;

A standard machine screw with a countersunk head and a crossed drive. Made from UL rated Plastic.
Item code:

1440048

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 99 $0.7584
100 - 499 $0.4334
500 + $0.4117
Standard pack: 100

Order in multiple of 100

Total price

$7.58

10 x $0.7584

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M2.6
Countersunk Screw Degree 90
Drive Type Crossed Drive
Head Type Countersunk Head
Screw Type Machine Screw
Colour Black
Material Reny
Full Material Reny (50% Glass Fibre Reinforced Polyamide MXD6)
Material Flammability Standard UL94 HB

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us