Quantity | Unit price |
---|---|
1000 - 4999 | $0.0979 |
5000 - 24999 | $0.093 |
25000 + | $0.0883 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Minimum Head Diameter | 4.4 mm |
---|---|
Minimum Head Diameter | 0.173 in |
Maximum Head Diameter | 5.5 mm |
Maximum Head Diameter | 0.217 in |
Head Height | 1.5 mm |
Head Height | 0.059 in |
Thread Length | 16.0 mm |
Thread Length | 0.63 in |
Thread Size | M2.5 |
Countersunk Screw Degree | 90 |
Drive Type | Slotted Drive |
Head Type | Flat Head |
Screw Type | Machine Screw |
Colour | Natural |
Material | PA |
Full Material | Polyamide 66 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.