Our range of Magnetic Touch Latches deliver aesthetic and design benefits and are ideal for applications where knobs or handles are not suitable. Available as surface mount or recess fitting in a variety of styles.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Pull Force | Case Material | Extended Length | Overall Length | Colour | Mount Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| $9.1698 - $10.1605 | Request the lead time here |
|
ABS
|
1.791 in
45.5 mm
|
0.984 in
25.0 mm
|
White
|
Screw on
|
||
| $26.1616 - $28.9879 | Request the lead time here |
|
ABS;POM
|
2.972 in
75.5 mm
|
2.343 in
59.5 mm
|
Grey
|
Screw on
|
||
| $17.5826 - $19.482 | Request the lead time here |
|
ABS
|
1.535 in
39.0 mm
|
0.984 in
25.0 mm
|
White
|
Screw on
|
||
| $3.3171 - $3.6754 | Request the lead time here |
|
PS
|
1.772 in
45.0 mm
|
1.772 in
45.0 mm
|
Black
|
Screw on
|
||
| $3.554 - $3.938 | Request the lead time here |
|
PS
|
1.378 in
35.0 mm
|
1.122 in
28.5 mm
|
Black
|
Push Fit
|
||
| $20.7628 - $38.2474 | Request the lead time here |
|
ABS
|
4.547 in
115.5 mm
|
2.756 in
70.0 mm
|
White
|
Screw on
|
||
| $17.5826 - $19.482 | Request the lead time here |
|
ABS
|
1.535 in
39.0 mm
|
0.984 in
25.0 mm
|
Brown
|
Screw on
|
||
| $11.0371 - $12.2296 | Request the lead time here |
|
ABS
|
2.303 in
58.5 mm
|
1.496 in
38.0 mm
|
Brown
|
Screw on
|
||
| $9.1698 - $10.1605 | Request the lead time here |
|
ABS
|
1.791 in
45.5 mm
|
0.984 in
25.0 mm
|
Brown
|
Screw on
|
||
| $24.1871 - $26.8002 | Request the lead time here |
|
ABS;POM
|
2.933 in
74.5 mm
|
2.323 in
59.0 mm
|
Brown
|
Screw on
|
||
| $16.6879 - $30.7409 | Request the lead time here |
|
ABS
|
2.303 in
58.5 mm
|
1.496 in
38.0 mm
|
White
|
Screw on
|
||
| $22.7253 - $25.1803 | Request the lead time here |
|
ABS
|
4.331 in
110.0 mm
|
2.756 in
70.0 mm
|
Brown
|
Screw on
|
||
| $8.3462 - $8.7855 | Request the lead time here |
|
|
1.378 in
35.0 mm
|
|
Black
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue