Menu Search

Masking Cones

In stock

Masking Cone Plugs are a versatile masking solution that can be used as a plug or as a cap. The tapered design allows the part to plug a range of inside diameter sizes and to cap a range of outside diameter sizes. These plugs are ideal for a range of masking applications, including; powder coating, e-coating, plating and anodizing.

The range is available in a choice of materials that include premium Silicone and economical EPDM. Silicone benefits from a high temperature rating and can be used multiple times. EPDM is also reusable with a lower heat resistance, but superior chemical resistance.

  • Materials: Ethylene Propylene Diene Monomer (EPDM) and Silicone Rubber
  • Colours: Black, Blue, Brown, Green, Natural, Red, Rust, Purple and Yellow

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
19 results
Product SKUs information
Item Code Price range Availability Flange Diameter Colour Plug Diameter Overall Height View
$0.0934 - $0.1721 17 In stock
12.7 mm
Rust
8.0 mm
25.4 mm
$0.3377 - $0.6224 12 In stock
19.1 mm
Black
36.0 mm
$0.3965 - $0.7304 17 In stock
19.1 mm
Black
14.0 mm
36.0 mm
$0.1427 - $0.2627 Request the lead time here
16.5 mm
Black
28.0 mm
$0.8666 - $0.9123 Request the lead time here
31.0 mm
Black
53.0 mm
$0.1333 - $0.2457 Request the lead time here
15.9 mm
Black
25.4 mm
$0.7023 - $1.2937 Request the lead time here
27.9 mm
Black
51.0 mm
$0.1675 - $0.1763 Request the lead time here
16.1 mm
Black
27.9 mm
$0.5017 - $0.924 Request the lead time here
24.9 mm
Black
38.1 mm
$1.0253 - $1.8887 Request the lead time here
31.0 mm
Purple
22.0 mm
53.0 mm
$0.0759 - $0.1398 20 In stock
12.7 mm
Natural
6.3 mm
23.0 mm
$0.8005 - $0.8427 Request the lead time here
27.9 mm
Blue
19.5 mm
51.0 mm
$0.1939 - $0.3574 4 In stock
16.1 mm
Natural
10.1 mm
27.9 mm
$0.1534 - $0.1614 17 In stock
15.9 mm
Yellow
8.5 mm
25.4 mm
$0.5703 - $0.6003 Request the lead time here
24.9 mm
Green
17.5 mm
38.1 mm
$0.0829 - $0.1528 Request the lead time here
12.7 mm
Black
25.4 mm
$0.0682 - $0.1256 19 In stock
12.7 mm
Black
23.0 mm
$0.839 - $0.8833 Request the lead time here
25.4 mm
Red
20.8 mm
49.0 mm
$0.1645 - $0.1731 15 In stock
16.5 mm
Tan
10.0 mm
28.0 mm
Masking Cones Cap - Cap Diameter - 5.5 mm | 0.217 in ; Plug Diameter - 8.0 mm | 0.315 in ; Rust ; Silicone

461905

Price Range
$0.1721 - $0.0934

Stock Levels
17 In stock
Attributes
  • Full Material
    Silicone
  • Colour
    Rust
  • Overall Height
    25.4 mm
  • Plug Diameter
    8.0 mm
  • Flange Diameter
    12.7 mm
Masking Cones Cap - ; ; Black ; EPDM

461899

Price Range
$0.6224 - $0.3377

Stock Levels
12 In stock
Attributes
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Overall Height
    36.0 mm
  • Flange Diameter
    19.1 mm
Masking Cones Cap - Cap Diameter - 8.0 mm | 0.315 in ; Plug Diameter - 14.0 mm | 0.551 in ; Black ; Silicone

110053

Price Range
$0.7304 - $0.3965

Stock Levels
17 In stock
Attributes
  • Full Material
    Silicone
  • Colour
    Black
  • Overall Height
    36.0 mm
  • Plug Diameter
    14.0 mm
  • Flange Diameter
    19.1 mm
Masking Cones Cap - ; ; Black ; EPDM

461897

Price Range
$0.2627 - $0.1427

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Overall Height
    28.0 mm
  • Flange Diameter
    16.5 mm
Masking Cones Cap - ; ; Black ; EPDM

461903

Price Range
$0.9123 - $0.8666

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Overall Height
    53.0 mm
  • Flange Diameter
    31.0 mm
Masking Cones Cap - ; ; Black ; EPDM

461896

Price Range
$0.2457 - $0.1333

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Overall Height
    25.4 mm
  • Flange Diameter
    15.9 mm
Masking Cones Cap - ; ; Black ; EPDM

461901

Price Range
$1.2937 - $0.7023

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Overall Height
    51.0 mm
  • Flange Diameter
    27.9 mm
Masking Cones Cap - ; ; Black ; EPDM

461898

Price Range
$0.1763 - $0.1675

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Overall Height
    27.9 mm
  • Flange Diameter
    16.1 mm
Masking Cones Cap - ; ; Black ; EPDM

461900

Price Range
$0.924 - $0.5017

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Overall Height
    38.1 mm
  • Flange Diameter
    24.9 mm
Masking Cones Cap - Cap Diameter - 16.0 mm | 0.63 in ; Plug Diameter - 22.0 mm | 0.866 in ; Purple ; Silicone

461916

Price Range
$1.8887 - $1.0253

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Silicone
  • Colour
    Purple
  • Overall Height
    53.0 mm
  • Plug Diameter
    22.0 mm
  • Flange Diameter
    31.0 mm
Masking Cones Cap - Cap Diameter - 3.3 mm | 0.13 in ; Plug Diameter - 6.3 mm | 0.248 in ; Natural ; Silicone

110050

Price Range
$0.1398 - $0.0759

Stock Levels
20 In stock
Attributes
  • Full Material
    Silicone
  • Colour
    Natural
  • Overall Height
    23.0 mm
  • Plug Diameter
    6.3 mm
  • Flange Diameter
    12.7 mm
Masking Cones Cap - Cap Diameter - 13.5 mm | 0.531 in ; Plug Diameter - 19.5 mm | 0.768 in ; Blue ; Silicone

110074

Price Range
$0.8427 - $0.8005

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Silicone
  • Colour
    Blue
  • Overall Height
    51.0 mm
  • Plug Diameter
    19.5 mm
  • Flange Diameter
    27.9 mm
Masking Cones Cap - Cap Diameter - 5.8 mm | 0.228 in ; Plug Diameter - 10.1 mm | 0.398 in ; Natural ; Silicone

461906

Price Range
$0.3574 - $0.1939

Stock Levels
4 In stock
Attributes
  • Full Material
    Silicone
  • Colour
    Natural
  • Overall Height
    27.9 mm
  • Plug Diameter
    10.1 mm
  • Flange Diameter
    16.1 mm
Masking Cones Cap - Cap Diameter - 4.5 mm | 0.177 in ; Plug Diameter - 8.5 mm | 0.335 in ; Yellow ; Silicone

110051

Price Range
$0.1614 - $0.1534

Stock Levels
17 In stock
Attributes
  • Full Material
    Silicone
  • Colour
    Yellow
  • Overall Height
    25.4 mm
  • Plug Diameter
    8.5 mm
  • Flange Diameter
    15.9 mm
Masking Cones Cap - Cap Diameter - 11.5 mm | 0.453 in ; Plug Diameter - 17.5 mm | 0.689 in ; Green ; Silicone

110073

Price Range
$0.6003 - $0.5703

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Silicone
  • Colour
    Green
  • Overall Height
    38.1 mm
  • Plug Diameter
    17.5 mm
  • Flange Diameter
    24.9 mm
Masking Cones Cap - ; ; Black ; EPDM

461895

Price Range
$0.1528 - $0.0829

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Overall Height
    25.4 mm
  • Flange Diameter
    12.7 mm
Masking Cones Cap - ; ; Black ; EPDM

461894

Price Range
$0.1256 - $0.0682

Stock Levels
19 In stock
Attributes
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Overall Height
    23.0 mm
  • Flange Diameter
    12.7 mm
Masking Cones Cap - Cap Diameter - 14.8 mm | 0.583 in ; Plug Diameter - 20.8 mm | 0.819 in ; Red ; Silicone

461915

Price Range
$0.8833 - $0.839

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Silicone
  • Colour
    Red
  • Overall Height
    49.0 mm
  • Plug Diameter
    20.8 mm
  • Flange Diameter
    25.4 mm
Masking Cones Cap - Cap Diameter - 5.0 mm | 0.197 in ; Plug Diameter - 10.0 mm | 0.394 in ; Tan ; Silicone

110052

Price Range
$0.1731 - $0.1645

Stock Levels
15 In stock
Attributes
  • Full Material
    Silicone
  • Colour
    Tan
  • Overall Height
    28.0 mm
  • Plug Diameter
    10.0 mm
  • Flange Diameter
    16.5 mm