Menu Search

Masking Flangeless Plug - 25.4 mm ; 250 °C | 482 °F ; Natural

Item code:

461467

13 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 $0.2609
5000 + $0.2479
Standard pack: 1000

Order in multiple of 1000

Total price

$260.90

1000 x $0.2609

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Style Push Fit
Full Material Silicone
Colour Natural
Fitting Height 25.4 mm
Minimum Overall Diameter 8.0 mm
Maximum Overall Diameter 10.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us