Menu Search

Masking Flangeless Plug - 25.4 mm ; 250 °C | 482 °F ; Natural

Item code:

461469

12 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 2499 $0.3771
2500 + $0.3583
Standard pack: 500

Order in multiple of 500

Total price

$188.55

500 x $0.3771

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Style Push Fit
Full Material Silicone
Colour Natural
Fitting Height 25.4 mm
Minimum Overall Diameter 12.0 mm
Maximum Overall Diameter 14.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us