Menu Search

Masking Flangeless Plug - 25.4 mm ; 250 °C | 482 °F ; Natural

Item code:

461471

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
200 - 999 $0.5279
1000 + $0.5015
Standard pack: 200

Order in multiple of 200

Total price

$105.58

200 x $0.5279

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Style Push Fit
Full Material Silicone
Colour Natural
Fitting Height 25.4 mm
Minimum Overall Diameter 16.0 mm
Maximum Overall Diameter 18.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us