Menu Search

Masking Flangeless Plug - 25.4 mm ; 250 °C | 482 °F ; Natural

Item code:

461478

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 $1.6939
500 + $1.6092
Standard pack: 100

Order in multiple of 100

Total price

$169.39

100 x $1.6939

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Style Push Fit
Full Material Silicone
Colour Natural
Fitting Height 25.4 mm
Minimum Overall Diameter 28.6 mm
Maximum Overall Diameter 31.8 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us