Menu Search

Masking Flangeless Plug - 25.4 mm ; 180 °C | 356 °F ; Black

Item code:

461481

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 $0.2222
5000 + $0.2111
Standard pack: 1000

Order in multiple of 1000

Total price

$222.20

1000 x $0.2222

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Style Push Fit
Full Material EPDM
Colour Black
Fitting Height 25.4 mm
Minimum Overall Diameter 8.0 mm
Maximum Overall Diameter 10.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us