Menu Search

Masking Flangeless Plug - 25.4 mm ; 180 °C | 356 °F ; Black

Item code:

461483

14 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 2499 $0.3379
2500 + $0.3211
Standard pack: 500

Order in multiple of 500

Total price

$168.95

500 x $0.3379

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Style Push Fit
Full Material EPDM
Colour Black
Fitting Height 25.4 mm
Minimum Overall Diameter 12.0 mm
Maximum Overall Diameter 14.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us