Menu Search

Masking Flangeless Plug - 25.4 mm ; 180 °C | 356 °F ; Black

Item code:

461489

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 $1.209
500 + $1.1486
Standard pack: 100

Order in multiple of 100

Total price

$120.90

100 x $1.209

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Style Push Fit
Full Material EPDM
Colour Black
Fitting Height 25.4 mm
Minimum Overall Diameter 24.0 mm
Maximum Overall Diameter 26.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us